UCC27511A Single-Channel High-Speed Low-Side Gate Driver With 4-A Peak Source and 8-A Peak Sink | TI.com

UCC27511A
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Single-Channel High-Speed Low-Side Gate Driver With 4-A Peak Source and 8-A Peak Sink

 

Description

The UCC27511A device is a compact gate driver that offers superior replacement of NPN and PNP discrete driver (buffer circuit) solutions. The UCC27511Asingle-channel low-side, high-speed gate driver rated for MOSFETs, IGBTs, and emerging wide-bandgap power devices such as GaN. The device features fast rise times, fall times, and propagation delays, making the UCC27511A device suitable for high-speed applications. Its asymmetrical 4-A peak source and 8-A peak sink currents boost immunity against parasitic Miller turnon effect. The split output configuration enables easy and independent adjustment of rise and fall times using only two resistors and eliminating the need for an external diode. Features including wide input hysteresis and negative input voltage handling enhance transient immunity.

Features

  • Input Pins Capable of Withstanding –5 V Below GND pin
  • Low-Cost Gate-Driver Device Offering Superior Replacement of NPN and PNP Discrete Solutions
  • Strong Sink Current Offers Enhanced Immunity Against Miller Turnon
  • Split Output Configuration (Allows Easy and Independent Adjustment of Turnon and Turnoff Speeds)
  • Fast Propagation Delays (13-ns typical)
  • Fast Rise and Fall Times (9-ns and 7-ns typical)
  • 4.5 to 18-V Single Supply Range
  • Outputs Held Low During VDD UVLO (Ensures Glitch-Free Operation at Power Up and Power Down)
  • TTL and CMOS Compatible Input-Logic Threshold (Independent of Supply Voltage)
  • Wide Hysteresis (1-V typical) for High-Noise Immunity
  • Dual-Input Design (Choice of an Inverting (IN– Pin) or Non-Inverting (IN+ Pin) Driver Configuration)
    • Unused Input Pin can be Used for Enable or Disable Function
  • Output Held Low when Input Pins are Floating
  • Input Pin Absolute Maximum Voltage Levels Not Restricted by VDD Pin Bias Supply Voltage

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Low-side drivers Email Download to Excel
Part number Order Number of channels (#) Power switch Peak output current (A) Input VCC (Min) (V) Input VCC (Max) (V) Rise time (ns) Fall time (ns) Prop delay (ns) Input threshold Channel input logic Input negative voltage (V) Features Rating Operating temperature range (C) Package Group
UCC27511A Order now 1     MOSFET
IGBT
GaNFET    
8     4.5     18     9     7     13     CMOS
TTL    
Inverting
Non-Inverting    
-5     Split Output     Catalog     -40 to 140     SOT-23 | 6    
LM5113 Samples not available 2     MOSFET
GaNFET    
5     4.5     5.5     7     3.5     30     TTL     TTL     -5       Catalog     -40 to 125     WSON | 10    
LM5114 Order now 1     MOSFET
GaNFET    
7.6     4     12.6     12     3     12     CMOS
TTL    
Inverting
Non-Inverting    
0     Controllable Rise and Fall Times     Catalog     -40 to 125     SOT-23 | 6
WSON | 6    
UCC27511 Order now 1     MOSFET
IGBT
GaNFET    
8     4.5     18     9     7     13     CMOS
TTL    
Inverting
Non-Inverting    
0     Split Output     Catalog     -40 to 140     SOT-23 | 6    
UCC27512 Order now 1     MOSFET
IGBT
GaNFET    
8     4.5     18     9     7     13     CMOS
TTL    
Inverting
Non-Inverting    
0     Hysteretic Logic     Catalog     -40 to 140     SON | 6    
UCC27517 Order now 1     MOSFET
IGBT
GaNFET    
4     4.5     18     9     7     13     CMOS
TTL