UCC27516 4A/4A Single Channel High-Speed Low-side Gate Driver | TI.com

UCC27516
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
4A/4A Single Channel High-Speed Low-side Gate Driver

 

Description

The UCC27516 and UCC27517 single-channel, high-speed, low-side gate driver devices can effectively drive MOSFET and IGBT power switches. Using a design that inherently minimizes shoot-through current, UCC27516 and UCC27517 can source and sink high peak-current pulses into capacitive loads offering rail-to-rail drive capability and extremely small propagation delay, typically 13 ns.

The UCC27516 and UCC27517 provides 4-A source, 4-A sink (symmetrical drive) peak-drive current capability at VDD = 12 V.

The UCC27516 and UCC27517 are designed to operate over a wide VDD range of 4.5 to 18 V and wide temperature range of –40°C to 140°C. Internal undervoltage lockout (UVLO) circuitry on the VDD pin holds output low outside VDD operating range. The capability to operate at low voltage levels such as below 5 V, along with best-in-class switching characteristics, is especially suited for driving emerging wide band-gap power-switching devices such as GaN power semiconductor devices.

The UCC27516 and UCC27517 devices feature a dual-input design which offers flexibility of implementing both inverting (IN– pin) and noninverting (IN+ pin) configurations with the same device. Either the IN+ or IN– pin can be used to control the state of the driver output. The unused input pin can be used for enable and disable function. For safety purpose, internal pullup and pulldown resistors on the input pins ensure that outputs are held low when input pins are in floating condition. Hence the unused input pin is not left floating and must be properly biased to ensure that driver output is in enabled for normal operation.

The input pin threshold of the UCC27516 and UCC27517 devices are based on TTL and CMOS compatible low-voltage logic which is fixed and independent of the VDD supply voltage. Wide hysteresis between the high and low thresholds offers excellent noise immunity.

Features

  • Low-Cost Gate-Driver Device Offering Superior Replacement
    of NPN and PNP Discrete Solutions
  • 4-A Peak-Source and 4-A Peak-Sink Symmetrical Drive
  • Fast Propagation Delays (13-ns Typical)
  • Fast Rise and Fall Times (9-ns and 7-ns Typical)
  • 4.5 to 18-V Single-Supply Range
  • Outputs Held Low During VDD UVLO (Ensures Glitch-Free
    Operation at Power Up and Power Down)
  • TTL and CMOS Compatible Input-Logic Threshold (Independent
    of Supply Voltage)
  • Hysteretic-Logic Thresholds for High-Noise Immunity
  • Dual Input Design (Choice of an Inverting (IN– pin) or
    Noninverting (IN+ Pin) Driver Configuration)
    • Unused Input Pin Can Be Used for Enable or Disable Function
  • Output Held Low When Input Pins Are Floating
  • Input Pin Absolute Maximum Voltage Levels Not Restricted
    by VDD Pin Bias Supply Voltage
  • Operating Temperature Range of –40°C to 140°C
  • 5-Pin DBV (SOT-23) and 6-Pin DRS (3-mm ×
    3-mm WSON With Exposed Thermal Pad) Package Options

Parametrics

Compare all products in Low-side drivers Email Download to Excel
Part number Order Number of channels (#) Power switch Peak output current (A) Input VCC (Min) (V) Input VCC (Max) (V) Rise time (ns) Fall time (ns) Prop delay (ns) Input threshold Channel input logic Input negative voltage (V) Features Rating Operating temperature range (C) Package Group
UCC27516 Order now 1     MOSFET
IGBT
GaNFET    
4     4.5     18     9     7     13     CMOS
TTL    
Inverting
Non-Inverting    
0     Hysteretic Logic     Catalog     -40 to 140     SON | 6    
UCC27511 Order now 1     MOSFET
IGBT
GaNFET    
8     4.5     18     9     7     13     CMOS
TTL    
Inverting
Non-Inverting    
0     Split Output     Catalog     -40 to 140     SOT-23 | 6    
UCC27512 Order now 1     MOSFET
IGBT
GaNFET    
8     4.5     18     9     7     13     CMOS
TTL    
Inverting
Non-Inverting    
0     Hysteretic Logic     Catalog     -40 to 140     SON | 6    
UCC27517 Order now 1     MOSFET
IGBT
GaNFET    
4     4.5     18     9     7     13     CMOS
TTL    
Inverting
Non-Inverting    
0     Hysteretic Logic     Catalog     -40 to 140     SOT-23 | 5    
UCC27518 Order now 1     MOSFET
IGBT
GaNFET    
4     4.5     18     8     7     17     CMOS     Inverting     0     Enable Pin     Catalog     -40 to 140     SOT-23 | 5    
UCC27519 Order now 1     MOSFET
IGBT
GaNFET    
4     4.5     18     8     7