UCC27524 Dual, 5A, High-Speed Low-Side Power MOSFET Driver | TI.com

UCC27524
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Dual, 5A, High-Speed Low-Side Power MOSFET Driver

 

Recommended alternative parts

  • UCC27524A  -  Includes Negative Voltage Handling on the Inputs

Description

The UCC2752x family of devices are dual-channel, high-speed, low-side gate-driver devices capable of effectively driving MOSFET and IGBT power switches. Using a design that inherently minimizes shoot-through current, UCC2752x can deliver high-peak current pulses of up to 5-A source and 5-A sink into capacitive loads along with rail-to-rail drive capability and extremely small propagation delay (typically 13 ns). In addition, the drivers feature matched internal propagation delays between the two channels. These delays are very well suited for applications requiring dual-gate drives with critical timing, such as synchronous rectifiers. This also enables connecting two channels in parallel to effectively increase current-drive capability or driving two switches in parallel with one input signal. The input pin thresholds are based on TTL and CMOS compatible low-voltage logic, which is fixed and independent of the VDD supply voltage. Wide hysteresis between the high and low thresholds offers excellent noise immunity.

The UCC2752x family provide the combination of three standard logic options – dual inverting, dual noninverting, one inverting and one noninverting driver. UCC27526 features a dual input design which offers flexibility of both inverting (IN– pin) and non-inverting (IN+ pin) configuration for each channel. Either IN+ or IN– pin controls the state of the driver output. The unused input pin is used for enable and disable functions. For safety purpose, internal pullup and pulldown resistors on the input pins of all the devices in UCC2752x family ensure that outputs are held LOW when input pins are in floating condition. The UCC27523, UCC27524, and UCC27525 devices feature Enable pins (ENA and ENB) to have better control of the operation of the driver applications. The pins are internally pulled up to VDD for active-high logic and are left open for standard operation.

UCC2752x family of devices are available in SOIC-8 (D), MSOP-8 with exposed pad (DGN) and 3-mm × 3-mm WSON-8 with exposed pad (DSD) packages. UCC27524 is also offered in PDIP-8 (P) package. UCC27526 is only offered in 3-mm × 3-mm WSON (DSD) package.

Features

  • Industry-Standard Pinout
  • Two Independent Gate-Drive Channels
  • 5-A Peak Source and Sink-Drive Current
  • Independent-Enable Function for Each Output
  • TTL and CMOS Compatible Logic Threshold
    Independent of Supply Voltage
  • Hysteretic-Logic Thresholds for High Noise
    Immunity
  • Inputs and Enable Pin-Voltage Levels Not
    Restricted by VDD Pin Bias Supply Voltage
  • 4.5-V to 18-V Single-Supply Range
  • Outputs Held Low During VDD-UVLO, (Ensures
    Glitch-Free Operation at Power up and Power
    Down)
  • Fast Propagation Delays (13-ns Typical)
  • Fast Rise and Fall Times (7-ns and 6-ns Typical)
  • 1-ns Typical Delay Matching Between Two
    Channels
  • Two Outputs are in Parallel for Higher Drive
    Current
  • Outputs Held Low When Inputs Floating
  • PDIP (8), SOIC (8), MSOP (8) PowerPAD™ and
    3-mm × 3-mm WSON-8 Package Options
  • Operating Temperature Range of –40°C to 140°C

Parametrics

Compare all products in Low-side drivers Email Download to Excel
Part number Order Number of channels (#) Power switch Peak output current (A) Input VCC (Min) (V) Input VCC (Max) (V) Rise time (ns) Fall time (ns) Prop delay (ns) Input threshold Channel input logic Input negative voltage (V) Features Rating Operating temperature range (C) Package Group
UCC27524 Order now 2     MOSFET
IGBT
GaNFET    
5     4.5     18     7     6     13     CMOS
TTL    
Dual
Non-Inverting    
0     Enable Pin     Catalog     -40 to 140     HVSSOP | 8
PDIP | 8
SOIC | 8
SON | 8    
UCC27524A Order now 2     MOSFET
IGBT
GaNFET    
5     4.5     18     7     6     13     CMOS
TTL    
Dual
Non-Inverting    
-5     Enable Pin     Catalog     -40 to 140     HVSSOP | 8
SOIC | 8