SLVSDH6 April 2017 UCC27524A1-Q1

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Description (continued)
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1Absolute Maximum Ratings
    2. 7.2ESD Ratings
    3. 7.3Recommended Operating Conditions
    4. 7.4Thermal Information
    5. 7.5Electrical Characteristics
    6. 7.6Switching Characteristics
    7. 7.7Typical Characteristics
  8. Detailed Description
    1. 8.1Overview
    2. 8.2Functional Block Diagram
    3. 8.3Feature Description
      1. 8.3.1Operating Supply Current
      2. 8.3.2Input Stage
      3. 8.3.3Enable Function
      4. 8.3.4Output Stage
      5. 8.3.5Low Propagation Delays And Tightly Matched Outputs
    4. 8.4Device Functional Modes
  9. Application and Implementation
    1. 9.1Application Information
    2. 9.2Typical Application
      1. 9.2.1Design Requirements
      2. 9.2.2Detailed Design Procedure
        1. 9.2.2.1VDD and Undervoltage Lockout
        2. 9.2.2.2Drive Current and Power Dissipation
      3. 9.2.3Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1Layout Guidelines
    2. 11.2Layout Example
    3. 11.3Thermal Considerations
  12. 12Device and Documentation Support
    1. 12.1Community Resources
    2. 12.2Trademarks
    3. 12.3Electrostatic Discharge Caution
    4. 12.4Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Orderable Information

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Industry-Standard Pin Out
  • Two Independent Gate-Drive Channels
  • 5-A Peak Source and Sink-Drive Current
  • Independent Enable Function for Each Output
  • TTL and CMOS-Compatible Logic Threshold Independent of Supply Voltage
  • Hysteretic-Logic Thresholds for High-Noise Immunity
  • Ability to Handle Negative Voltages (–5 V) at Inputs
  • Inputs and Enable Pin-Voltage Levels Not Restricted by VDD Pin Bias Supply Voltage
  • 4.5-V to 18-V Single-Supply Range
  • Outputs Held Low During VDD-UVLO, (Ensures Glitch-Free Operation at Power-Up and Power-Down)
  • Fast Propagation Delays (13-ns typical)
  • Fast Rise and Fall Times (7-ns and 6-ns Typical)
  • 1-ns Typical Delay Matching Between 2-Channels
  • Ability to Parallel Two Outputs for High-Drive Current
  • Outputs Held in LOW When Inputs are Floating
  • MSOP-8 PowerPad™ Package
  • Operating Temperature Range of –40°C to +140°C

Applications

  • Automotive
  • Switch-Mode Power Supplies
  • DC-to-DC Converters
  • Motor Control, Solar Power
  • Gate Drive for Emerging Wide Band-Gap Power Devices Such as GaN

Description

The UCC27524A1-Q1 device is a dual-channel, high-speed, low-side, gate-driver device capable of effectively driving MOSFET and IGBT power switches. The UCC27524A1-Q1 device is a variant of the UCC2752x family. The UCC27524A1-Q1 device adds the ability to handle –5 V directly at the input pins for increased robustness. The UCC27524A1-Q1 device is a dual, non-inverting driver. Using a design that inherently minimizes shoot-through current, the UCC27524A1-Q1 device is capable of delivering high-peak current pulses of up to 5-A source and 5-A sink into capacitive loads along with rail-to-rail drive capability and extremely small propagation delay (typically 13 ns). In addition, the drivers feature matched, internal-propagation delays between the two channels which are very well suited for applications requiring dual-gate drives with critical timing, such as synchronous rectifiers. This also enables connecting two channels in parallel to effectively increase current-drive capability or driving two switches in parallel with a single input signal. The input pin thresholds are based on TTL and CMOS compatible low-voltage logic, which is fixed and independent of the VDD supply voltage. Wide hysteresis between the high and low thresholds offers excellent noise immunity.

Device Information(1)

PART NUMBERPACKAGEBODY SIZE (NOM)
UCC27524A1-Q1MSOP-PowerPAD (8)3.00 mm × 3.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

UCC27524A1-Q1 alt_slvscc1.gif

Revision History

DATEREVISIONNOTES
April 2017*Initial release.