UCC27712-Q1 Automotive 620-V, 1.8-A, 2.8-A High-Side Low-Side Gate Driver With Interlock | TI.com

UCC27712-Q1 (ACTIVE)

Automotive 620-V, 1.8-A, 2.8-A High-Side Low-Side Gate Driver With Interlock

Automotive 620-V, 1.8-A, 2.8-A High-Side Low-Side Gate Driver With Interlock - UCC27712-Q1
 

Description

The UCC27712-Q1 is a 620-V high-side and low-side gate driver with 1.8-A source, 2.8-A sink current, targeted to drive power MOSFETs or IGBTs.

The recommended VDD operating voltage is 10-V to 20-V for IGBT’s and 10-V to 17-V for power MOSFETs.

The UCC27712-Q1 includes protection features where the outputs are held low when the inputs are left open or when the minimum input pulse width specification is not met. Interlock and deadtime functions prevent both outputs from being turned on simultaneously. In addition, the device accepts a wide range bias supply range from 10 V to 22 V, and offers UVLO protection for both the VDD and HB bias supply.

Developed with TI’s state of the art high-voltage device technology, the device features robust drive with excellent noise and transient immunity including large negative voltage tolerance on its inputs, high dV/dt tolerance, wide negative transient safe operating area (NTSOA) on the switch node (HS), and interlock.

The device consists of one ground-referenced channel (LO) and one floating channel (HO) which is designed for operating with bootstrap or isolated power supplies. The device features fast propagation delays and excellent delay matching between both channels. On the UCC27712-Q1, each channel is controlled by its respective input pins, HI and LI.

Features

  • AEC-Q100 Qualified for Automotive Application
    • Device HBM Classification Level 1C
    • Device CDM Classification Level C4B
  • High-Side and Low-Side Configuration
  • Dual Inputs With Output Interlock and 150-ns Deadtime
  • Fully Operational up to 620-V, 700-V Absolute Maximum on HB Pin
  • 10-V to 20-V VDD Recommended Range
  • Peak Output Current 2.8-A Sink, 1.8-A Source
  • dv/dt Immunity of 50 V/ns
  • Logic Operational up to –11 V on HS Pin
  • Negative Voltage Tolerance On Inputs of –5 V
  • Large Negative Transient Safe Operating Area
  • UVLO Protection for Both Channels
  • Small Propagation Delay (100-ns Typical)
  • Delay Matching (12-ns Typical)
  • Low Quiescent Current
  • TTL and CMOS Compatible Inputs
  • Industry Standard SOIC-8 Package
  • All Parameters Specified Over Temperature Range, –40 °C to +125 °C

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Half-bridge Driver

 
Number of Channels (#)
Power Switch
Bus Voltage (Max) (V)
Peak Output Current (A)
Input VCC (Min) (V)
Input VCC (Max) (V)
Rise Time (ns)
Fall Time (ns)
Prop Delay (ns)
Iq (uA)
Input Threshold
Channel Input Logic
Negative Voltage Handling at HS Pin (V)
Features
Rating
Operating Temperature Range (C)
Package Group
UCC27712-Q1 UCC27710 UCC27714
2     2     2    
MOSFET
IGBT    
MOSFET
IGBT    
MOSFET
IGBT    
620     620     600    
2.8     1.0     4    
10     10     10    
20     22     18    
16     35     15    
10     16     15    
100     100     90    
250     250     300    
TTL
CMOS    
TTL
CMOS    
TTL
CMOS    
Non-Inverting     Non-Inverting     Non-Inverting    
-11     -11     -8    
Interlock     Interlock     N/A    
Automotive     Catalog     Catalog    
-40 to 140     -40 to 125     -40 to 125    
SOIC     SOIC     SOIC    

Other qualified versions of UCC27712-Q1

Version Part Number Definition
Catalog UCC27712 TI's standard catalog product