Home Power management AC/DC & isolated DC/DC switching regulators Power factor correction (PFC) controllers

UCC28019A

ACTIVE

65kHz CCM PFC controller with Enhanced Start-up and Transient Response

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
UCC28180 ACTIVE 18-kHz-250-kHz CCM PFC controller with enhanced startup & transient response enhanced startup and transient response, programmable switching frequency, lower ITHD, lower power consumption, lower audible noise, better protections

Product details

Topology Boost Control mode CCM Switching frequency (max) (kHz) 65 UVLO thresholds on/off (V) 10.5/9.5 Vin (max) (V) 21 Features < 150 W applications, > 750 W applications, Average current mode, Brown Out, Continuous Control Mode, Enable, Overvoltage protection Rating Catalog Operating temperature range (°C) -40 to 125 Duty cycle (max) (%) 99.3
Topology Boost Control mode CCM Switching frequency (max) (kHz) 65 UVLO thresholds on/off (V) 10.5/9.5 Vin (max) (V) 21 Features < 150 W applications, > 750 W applications, Average current mode, Brown Out, Continuous Control Mode, Enable, Overvoltage protection Rating Catalog Operating temperature range (°C) -40 to 125 Duty cycle (max) (%) 99.3
SOIC (D) 8 29.4 mm² 4.9 x 6
  • 8-Pin Solution Reduces External Components
  • Wide-Range Universal AC Input Voltage
  • Fixed 65-kHz Operating Frequency
  • Maximum Duty Cycle of 98% (typ.)
  • Output Over/Undervoltage Protection
  • Input Brown-Out Protection
  • Cycle-by-Cycle Peak Current Limiting
  • Open Loop Detection
  • Low-Power User-Controlled Standby Mode
  • 8-Pin Solution Reduces External Components
  • Wide-Range Universal AC Input Voltage
  • Fixed 65-kHz Operating Frequency
  • Maximum Duty Cycle of 98% (typ.)
  • Output Over/Undervoltage Protection
  • Input Brown-Out Protection
  • Cycle-by-Cycle Peak Current Limiting
  • Open Loop Detection
  • Low-Power User-Controlled Standby Mode

The UCC28019A 8-pin active Power Factor Correction (PFC) controller uses the boost topology operating in Continuous Conduction Mode (CCM). The controller is suitable for systems in the 100 W to >2 kW range over a wide-range universal ac line input. Start-up current during undervoltage lockout is less than 200 µA. The user can control low power standby mode by pulling the VSENSE pin below 0.77 V.

Low-distortion wave shaping of the input current using average current mode control is achieved without input line sensing, reducing the external component count. Simple external networks allow for flexible compensation of the current and voltage control loops. The switching frequency is internally fixed and trimmed to better than ±5% accuracy at 25°C. Fast 1.5-A peak gate current drives the external switch.

Numerous system-level protection features include peak current limit, soft over-current, open-loop detection, input brown-out, and output over/undervoltage. Soft-start limits boost current during start-up. A trimmed internal reference provides accurate protection thresholds and a regulation set-point. An internal clamp limits the gate drive voltage to 12.5 V.

The UCC28019A 8-pin active Power Factor Correction (PFC) controller uses the boost topology operating in Continuous Conduction Mode (CCM). The controller is suitable for systems in the 100 W to >2 kW range over a wide-range universal ac line input. Start-up current during undervoltage lockout is less than 200 µA. The user can control low power standby mode by pulling the VSENSE pin below 0.77 V.

Low-distortion wave shaping of the input current using average current mode control is achieved without input line sensing, reducing the external component count. Simple external networks allow for flexible compensation of the current and voltage control loops. The switching frequency is internally fixed and trimmed to better than ±5% accuracy at 25°C. Fast 1.5-A peak gate current drives the external switch.

Numerous system-level protection features include peak current limit, soft over-current, open-loop detection, input brown-out, and output over/undervoltage. Soft-start limits boost current during start-up. A trimmed internal reference provides accurate protection thresholds and a regulation set-point. An internal clamp limits the gate drive voltage to 12.5 V.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet UCC28019A 8-Pin Continuous Conduction Mode (CCM) PFC Controller datasheet (Rev. D) PDF | HTML 24 Oct 2017
Product overview PFC Controller Step-by-Step Selection Guide PDF | HTML 28 Feb 2023
Technical article Is PFC possible without input voltage sensing? PDF | HTML 14 Sep 2016
Application note The Solution To Optimize The Load Dynamic Performance in UCC28019A LED Lighting (Rev. A) 16 Jan 2014
Application note Optimizing the UCC28019A to Avoid Audible Noise 20 Jun 2013
User guide UCC28019A EVM 350-W PFC Converter User's Guide (Rev. A) 07 May 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC28019AEVM — UCC28019AEVM Evaluation Module

The UCC28019A evaluation module (EVM) is a 350 W off-line Power Factor Correction (PFC) boost converter providing a 390 V regulated output at 0.9 A of load current. The PFC converter accommodates an input voltage range of 85 VAC to 265 VAC and uses average current mode (...)

User guide: PDF
Not available on TI.com
Calculation tool

SLUC117 UCC28019A Design Calculator

Supported products & hardware

Supported products & hardware

Products
Power factor correction (PFC) controllers
UCC28019A 65kHz CCM PFC controller with Enhanced Start-up and Transient Response
Hardware development
Evaluation board
UCC28019AEVM UCC28019AEVM Evaluation Module
Package Pins Download
SOIC (D) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos