UCC28056
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
6-pin high performance CRM/DCM PFC controller

 

Models (4)

Title Category Type Date
UCC28056C SIMPLIS MODEL SIMPLIS Model ZIP 12 Jul 2019
UCC28056B SIMPLIS MODEL SIMPLIS Model ZIP 12 Jul 2019
UCC28056A SIMPLIS MODEL SIMPLIS Model ZIP 12 Jul 2019
UCC28056 SIMPLIS Transient Model SIMPLIS Model ZIP 29 Jan 2018

Design kits & evaluation modules (1)

Name Part# Type
UCC28056 PFC evaluation board UCC28056EVM-296 Evaluation Modules & Boards

Reference designs

22-W/in3, 93.1% peak efficiency, 100-W USB-PD 3.0 AC/DC adapter reference design with Si MOSFET

This fully-tested reference design is a high-efficiency, high-power-density, AC/DC adapter solution with a wide input voltage range (100- to 240-V AC) for laptop adapters and smartphone charger applications. This design consists of a front-end transition-mode (TM) power factor correction (PFC (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

UCC28056x Design Calculator (Rev. B)  (ZIP 321 KB )    01 Aug 2019  

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28056 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

WEBENCH® Designer UCC28056

AC Frequency  60 Hz  50 Hz
  Min   Max Range
VinRMS  V 70.0 to 270.0V
Vout  V 110 to 450V
Iout  A ≤ 1A
Ambient Temp  °C -40 to 125°C