UCC28060
Optimized for high-volume consumer applications, this solution extends the advantages of transition modehigh efficiency with low-cost componentsto higher power ratings than previously possible. By utilizing a Natural Interleaving technique, both channels operate as masters (that is, there is no slave channel) synchronized to the same frequency. This approach delivers inherently strong matching, faster responses, and ensures that each channel operates in transition mode.
Complete system-level protections feature input brownout, output over-voltage, open-loop, overload, soft-start, phase-fail detection, and thermal shutdown. The additional FailSafe over-voltage protection (OVP) feature protects against shorts to an intermediate voltage that, if undetected, could lead to catastrophic device failure.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | Natural Interleaving™ Dual-Phase Transition-Mode PFC Controller datasheet (Rev. E) | 20 Feb 2008 | |
Application note | UCC2806x PCB Layout Guideline for PFC | 29 Apr 2019 | ||
White paper | An Interleaved PFC Preregulator for High-Power Converters | 28 Apr 2015 | ||
Application note | LED Driver Based on UCC28060 Interleaved ACDC Single Stage Flyback | 19 Oct 2011 | ||
Application note | Using External Soft Start Circuit for UCC2806x | 23 Mar 2011 | ||
User guide | UCC28060 300W Interleaved PFC Pre-Requlator User's Guide (Rev. B) | 11 Jul 2008 | ||
User guide | A 600-W Interleaved Dual-Phase Transition Mode PFC Converter (Rev. A) | 29 Apr 2008 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
UCC28060EVM — UCC28060 Evaluation Module
The UCC28060 is a dual-phase, transition-mode Power Factor Correction (PFC) pre-regulator. The UCC28060EVM is an evaluation module with a 390 V, 300 W dc output that operates from a universal input of 85 VRMS to 265 VRMS and provides power factor correction.
The pre-regulator uses the UCC28060 PFC (...)
UCC28070EVM — UCC28070 Evaluation module
Package | Pins | Download |
---|---|---|
SOIC (D) | 16 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.