UCC28063A
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Natural interleaving transition-mode PFC controller with audible and input surge noise Immunity

 

Models (1)

Title Category Type Date
UCC28063 PSpice Transient Model PSpice Model ZIP 19 Sep 2011

Design kits & evaluation modules (1)

Name Part# Type
Evaluation Module for UCC28063 Natural Interleaving Transition-Mode PFC Controller UCC28063EVM-723 Evaluation Modules & Boards

Reference designs

480W, <17 mm, Thin Profile, 94% Efficiency, Fast Transient Response AC/DC SMPS Reference Design

The TIDA-01495 is a low profile (17 mm height), 94.1% peak efficiency, high power density, universal input, 24-V DC, 480-W output, consumer AC/DC power supply reference design. The circuit consists of a front-end two phase interleaved transition mode (TM) power factor correction (PFC) based on the (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

UCC28063 Controller Setup Tool  (ZIP 14 KB )    20 Sep 2011  

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28063A Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

WEBENCH ® Designer UCC28063A

AC Frequency  60 Hz  50 Hz
  Min   Max Range
VinRMS -  V 85.0 to 265.0V
Vout  V 115 to 420V
Iout  A ≤ 7A
Ambient Temp   °C -40 to 125 °C