UCC2813-1-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive 7.4V to 12V, 1A BiCMOS Current Mode PWM Controller

Automotive 7.4V to 12V, 1A BiCMOS Current Mode PWM Controller - UCC2813-1-Q1
Datasheet
 

Models (2)

Title Category Type Date
UCCx801 & UCCx813-1 Unencrypted PSpice Transient Model PSpice Model ZIP 18 Feb 2016
UCCx813-1, UCCx801 Families PSpice Transient Model (Rev. B) PSpice Model ZIP 06 Jul 2010

Reference designs

Description Part Number Company Tool Type
Flyback, Linear Regulator for Medical Pack (5.75V @ 10mA) PMP2187 Texas Instruments Reference designs

WEBENCH® Designer UCC2813-1-Q1

 AC  DC  
AC Frequency  60 Hz  50 Hz
Use Isolated Output?
  Min   Max Range
VinRMS  V 11.20 to 2000.00V
Vout  V 3.3 to 1000V
Iout  A ≤ 100A
Ambient Temp  °C -40 to 125°C