UCC2813-3
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Low Power Economy BiCMOS Current Mode PWM

 

Models (5)

Title Category Type Date
UCCx803 & UCCx813-3 Unencrypted PSpice Transient Model PSpice Model ZIP 18 Feb 2016
UCC3803 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 07 Oct 2011
UCC3803 PSpice Transient Model (Rev. B) PSpice Model ZIP 06 Oct 2011
UCC3803 TINA-TI Transient Steady-State Ref Design (Rev. A) TINA-TI Reference Design TSC 06 Oct 2011
UCC3803 TINA-TI Transient Start-Up Reference Design (Rev. A) TINA-TI Reference Design TSC 06 Oct 2011

Reference designs

Description Part Number Company Tool Type
Flyback, Linear Regulator for Medical Pack (5.75V @ 10mA) PMP2187 Texas Instruments Reference designs

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC2813-3 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

WEBENCH® Designer UCC2813-3

 AC  DC  
AC Frequency  60 Hz  50 Hz
Use Isolated Output?
  Min   Max Range
VinRMS  V 5.50 to 2000.00V
Vout  V 3.3 to 1000V
Iout  A ≤ 100A
Ambient Temp  °C -40 to 85°C