UCC2813-4 (ACTIVE) Low Power Economy BiCMOS Current Mode PWM

 

Models (5)

Title Category Type Date
UCCx804 & UCCx813-4 Unencrypted PSpice Transient Model PSpice Model ZIP 18 Feb 2016
UCCX804 & UCCx813-4 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 11 Oct 2011
UCCX804 & UCCx813-4 TINA-TI Steady State Reference Design TINA-TI Reference Design TSC 11 Oct 2011
UCCX804 & UCCx813-4 TINA-TI Startup Reference Design TINA-TI Reference Design TSC 11 Oct 2011
UCCx804, UCCx813-4 Families PSpice Transient Model (Rev. B) PSpice Model ZIP 06 Jul 2010

Reference designs

Description Part Number Company Tool Type
Flyback, Linear Regulator for Medical Pack (5.75V @ 10mA) PMP2187 Texas Instruments Reference designs

WEBENCH® Designer UCC2813-4

 AC  DC  
AC Frequency  60 Hz  50 Hz
Use Isolated Output?
  Min   Max Range
VinRMS  V 14.50 to 2000.00V
Vout  V 3.3 to 1000V
Iout  A ≤ 100A
Ambient Temp  °C -40 to 85°C