UCC28250 (ACTIVE) Advanced PWM Controller with Pre-Bias Operation

 

Models (1)

Title Category Type Date
UCC28250 PSPICE Average Model PSpice Model ZIP 20 Jun 2011

Design kits & evaluation modules (2)

Reference designs

1/8 Brick Isolated DC/DC Telecom Power Module Reference Design

PMP8878 is a full-function 1/8th brick isolated DC/DC telecom power module based on UCC28250 advanced PWM controller. The reference design features secondary side control and hard switching full bridge power topology to deliver 12V/180W of output power operating across a wide range 40V-75V input (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

UCC28250 Excel Design Tool  (ZIP 61 KB )    22 Jun 2011