UCC28610
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
12-65W Green-mode Flyback Power Supply Controller

12-65W Green-mode Flyback Power Supply Controller - UCC28610
Datasheet
 

Design kits & evaluation modules (1)

Name Part# Type
25-W Universal Off-Line Flyback Converter Evaluation Module UCC28610EVM-474 Evaluation Modules & Boards

Reference designs

Non-isolated Flyback with 100VAC to 460VAC Input and -5V@0.4A Output Reference Design

The PMP5744 reference design uses the UCC28610 discontinuous mode (DCM) flyback controller to generate a non-isolated output (-5V @ 0.4A). The Green-Mode Flyback Controller uses a cascoded achitecture that allows current control without an external sense resistor. The design is non-isolated (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
13.65V@1.5A 20W with UCC28610 PMP5600 Texas Instruments Reference designs
195VAC - 265VAC in, 4.5V@ 4.5A out PMP5563 Texas Instruments Reference designs
220VAC Input 24V/12V/8V 50W Flyback (8V @ 300mA) PMP5137 Texas Instruments Reference designs
400VDC Input 12V/60W Synchronous Flyback PMP5195 Texas Instruments Reference designs
5KW Interleaved CCM Power Factor Correction Converter PMP4311 Texas Instruments Reference designs
85VAC to 265VAC Input, 12V Output, 15W Quasi-Resonant Flyback PMP8362 Texas Instruments Reference designs
85VAC-265VAC Input 12V/3A Quasi-Resonant Flyback With Synchronous Rectifiers PMP6536 Texas Instruments Reference designs
85VAC-265VAC Input, 12V/1A Output, Green-mode Flyback With BJT PMP6710 Texas Instruments Reference designs
85VAC-265VAC Input, 15V/1A Output, Green-mode Flyback With BJT PMP6788 Texas Instruments Reference designs
85VAC-305VAC Input 3.7V/2A Flyback PMP5852 Texas Instruments Reference designs
9.6V@1.3A PMP5637 Texas Instruments Reference designs
90 to 290VAC Vin 32W Non-isolated Quasi-Resonant Flyback Reference Design PMP8697 Texas Instruments Reference designs
AC input 85V to 265V non-isolated output 28.5V@1.8A PMP5643 Texas Instruments Reference designs
Direct Type and Local Dimming for Conventional TV power with an LED driver, no boost DC/DC PMP4298A Texas Instruments Reference designs
Direct Type/ Local Dimming (Conventional TV power + Boost + LED driver) PMP4298 Texas Instruments Reference designs
Flyback (12V@1A) PMP5212 Texas Instruments Reference designs
Flyback (42V LED @ 700mA) for LED driver PMP5170 Texas Instruments Reference designs
Flyback Converter (57V@0.7A) for PoE Power Sourcing (PSE) PMP5250 Texas Instruments Reference designs
Isolated Flyback for Industrial Applications (24V @ 2mA) PMP5515 Texas Instruments Reference designs
Isolated Flyback for Metering using UCC28610 w/ input of 147 to 400 VAC 35V@0.06A PMP7040 Texas Instruments Reference designs
Isolated Flyback, Bucks (5V@1.5A) for Consumer Applications PMP5539 Texas Instruments Reference designs
Quasi-Resonant Flyback with 85-265VAC Input, (12V @ 1.2A) PMP5803 Texas Instruments Reference designs
Slim 150 Watt LED TV Power Reference Design PMP6251 Texas Instruments Reference designs
Universal AC 40W Set Top Box Power Supply (1.2V @ 3A) PMP5411 Texas Instruments Reference designs
Universal AC Input Audio Supply 24V/30Wavg (70Wpk) (3.3V @ 100mA) PMP6588 Texas Instruments Reference designs
Universal AC Input, 5V@2.1A Dual Port Smart USB Charger PMP7389 Texas Instruments Reference designs
Universal AC Input, 9.6V/1.3A UCC28610 PMP4736 Texas Instruments Reference designs
Universal AC input high efficiency 100W multi-string transformer LLC AC/DC Driver for LED lighting PMP4302 Texas Instruments Reference designs
Universal AC input(90V-264V) high efficiency 150W single string 200V/700mA output LLC converter PMP4317 Texas Instruments Reference designs
Universal input, 5V,5A output Dual Port High Power USB Charger PMP5952 Texas Instruments Reference designs
Using UCC25710 to design cost effective LED Power PMP6252 Texas Instruments Reference designs

Software (1)

UCC28610 Design Calculator (Rev. G)  (ZIP 114 KB )    15 Mar 2018  

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28610 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

WEBENCH® Designer UCC28610

 AC  DC  
AC Frequency  60 Hz  50 Hz
Use Isolated Output?
  Min   Max Range
VinRMS  V 40.00 to 265.00V
Vout  V 5 to 48V
Iout  A ≤ 10A
Ambient Temp  °C -40 to 150°C