UCC28632
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
High Power Flyback Controller with Primary-Side Regulation and Peak Power Mode

 

Design kits & evaluation modules (1)

Name Part# Type
UCC28630 Evaluation Module UCC28630EVM-572 Evaluation Modules & Boards

Reference designs

European Input Voltage Range to 24V@2.5A Primary Side Regulated Isolated Flyback Reference Design

A quasi-resonant primary-side regulated isolated Flyback is used to provide 24V industrial voltage at 1.9A average (2.5Apeak) on secondary side and 24V @ 300mA on primary side from an AC input voltage of 170Vac-264Vac. The converter does not employ any optocoupler and regulates both output voltages (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (2)

UCC28630 Excel Design Calculator (Rev. D)  (ZIP 177 KB )    20 Jul 2015  
UCC28630 MathCad Design Calculator (Rev. B)  (ZIP 511 KB )    28 Jul 2014  

WEBENCH® Designer UCC28632

 AC  DC  
AC Frequency  60 Hz  50 Hz
Use Isolated Output?
  Min   Max Range
VinRMS  V 85.00 to 480.00V
Vout  V 3.3 to 100V
Iout  A ≤ 10A
Ambient Temp  °C -40 to 125°C