UCC28700
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Constant-Voltage, Constant-Current PWM With Primary-Side Regulation

 

Models (3)

Title Category Type Date
UCC2870x TINA-TI Transient Reference Design TINA-TI Reference Design TSC 16 Jan 2018
UCC2870x TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 16 Jan 2018
UCC2870x PSPICE Transient Model PSpice Model ZIP 13 Feb 2015

Design kits & evaluation modules (3)

Name Part# Type
UCC28700 evaluation module UCC28700EVM-068 Evaluation Modules & Boards
UCC28711 evaluation module UCC28711EVM-160 Evaluation Modules & Boards
UCC28720EVM-212 5W Evaluation Module for USB off-line adapter UCC28720EVM-212 Evaluation Modules & Boards

Reference designs

85-VAC - 400-VAC input multiple output flyback reference design

This offline flyback reference design uses the UCC28700 controller to generate 2 isolated outputs (12 V at 1.2 A, -3.3 V at 10 mA) from an AC input (85 VAC - 400 VAC). The controller provides accurate voltage and current regulation with primary-side feedback, eliminating the need for opto-coupler (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
'120VAC Input, 5V/2A Primary-Side Regulated Flyback PMP8477 Texas Instruments Reference designs
380V/350mA Dimmable LED Driver using Single String LLC Solution without Dimming FET PMP4371 Texas Instruments Reference designs
5V@2A adapter with universal input range PMP4351 Texas Instruments Reference designs
85 to 265VAC Input 5V@4A Dual Port Charger For Tablets and Smart Phones Reference Design PMP8817 Texas Instruments Reference designs
8W Primary-Side Regulated Flyback Using UCC28700 Reference Design PMP8632 Texas Instruments Reference designs
AC Adapter with PSR Control (12V@1A) PMP4336 Texas Instruments Reference designs
Flyback Converter using UCC28700 (3.3V @ 1.5A) PMP8519 Texas Instruments Reference designs
High Efficiency Primary-Side Regulation Flyback with 23-56Vin to 5Vout/0.6A Reference Design PMP9009 Texas Instruments Reference designs
Primary-Side Regulated Flyback with 184 to 265VAC Input (12V @ 3W) Reference Design PMP8764 Texas Instruments Reference designs
Primary-Side Regulated Flyback with 85 to 265VAC Input (16.5V @ 1A) Reference Design PMP8781 Texas Instruments Reference designs
Primary-Side Regulated Flyback with 85-265VAC Input (12V @ 3W) Reference Design PMP8869 Texas Instruments Reference designs
Primary-Side Regulated Flyback with 85-265VAC Input (15V @ 1A) Reference Design PMP8977 Texas Instruments Reference designs
Primary-Side Regulated Flyback with 85-265VAC Input (16V @ 1A) Reference Design PMP9028 Texas Instruments Reference designs
Primary-Side Regulated Flyback with 85-265VAC Input and 9V/2.5A Output Reference Design PMP8966 Texas Instruments Reference designs
Primary-Side Regulated Flyback with 85-265VAC Input, (5.9V @ 1.5A) PMP8500 Texas Instruments Reference designs
Primary-Side Regulated Flyback with 85-277VAC Input (24V @ 0.5A) Reference Design PMP9018 Texas Instruments Reference designs
USB Phone Charger (5V @ 1A) Reference Design PMP8757 Texas Instruments Reference designs
Universal AC Input 150W Single String 200V/700mA Output LLC Converter without CT PMP4350 Texas Instruments Reference designs
Universal AC Input, 5V@2.1A Smart USB Charger Cube PMP8286 Texas Instruments Reference designs
Universal AC input 5V1A Charger PMP4335 Texas Instruments Reference designs

Software (2)

MathCAD Design Tool (Rev. C)  (ZIP 2519 KB )    28 Mar 2014  
UCC28700 Excel 97 Design Tool (Rev. B)  (ZIP 205 KB )    28 Mar 2014  

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28700 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

WEBENCH® Designer UCC28700

 AC  DC  
AC Frequency  60 Hz  50 Hz
Use Isolated Output?
  Min   Max Range
VinRMS  V 85.00 to 500.00V
Vout  V 3.3 to 25V
Iout  A ≤ 10A
Ambient Temp  °C -20 to 125°C