UCC28711
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Constant-Voltage, Constant-Current PWM Controller with Primary-Side Regulation

 

Models (3)

Title Category Type Date
UCC2871x TINA-TI Transient Reference Design TINA-TI Reference Design TSC 13 Apr 2016
UCC2871x TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 13 Apr 2016
UCC2871x PSpice Transient Model PSpice Model ZIP 29 May 2015

Design kits & evaluation modules (2)

Name Part# Type
UCC28711 evaluation module UCC28711EVM-160 Evaluation Modules & Boards
UCC28740EVM-525 Evaluation Module UCC28740EVM-525 Evaluation Modules & Boards

Reference designs

15-W multi-output off-line flyback reference design

This reference design takes a universal Vac input and creates three isolated 15-Vdc outputs. The main output can be loaded up to 1-A and achieves over 86% efficiency. The other isolated 15-V outputs can be loaded to 50-mA. These outputs have linear regulators to keep the voltages within 1 (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

UCC2871x Calculator  (ZIP 95 KB )    30 Sep 2015  

WEBENCH® Designer UCC28711

 AC  DC  
AC Frequency  60 Hz  50 Hz
Use Isolated Output?
  Min   Max Range
VinRMS  V 85.00 to 480.00V
Vout  V 3.3 to 25V
Iout  A ≤ 10A
Ambient Temp  °C -55 to 150°C