UCC28713
Constant-voltage, constant-current PWM with PSR, valley switching, NTC option, and 300mV cable comp.
UCC28713
- < 10-mW No-Load Power
- Primary-Side Regulation (PSR) Eliminates Opto-Coupler
- ±5% Voltage and Current Regulation Across Line and Load
- 700-V Start-Up Switch
- 100-kHz Maximum Switching Frequency Enables High-Power Density Charger Designs
- Resonant Valley-Switching Operation for Highest Overall Efficiency
- Frequency Jitter to Ease EMI Compliance
- Wide VDD Range Allows Small Bias Capacitor
- Clamped Gate-Drive Output for MOSFET
- Overvoltage, Low-Line, and Overcurrent Protection Functions
- Programmable Cable Compensation (UCC28710)
- NTC Resistor Interface (UCC28711, UCC28712 and UCC28713) with Fixed Cable Compensation Options
- SOIC-7 Package
- Create a Custom Design Using the UCC28710 With the WEBENCH® Power Designer
The UCC2871x family of flyback power supply controllers provides isolated-output Constant-Voltage (CV) and Constant-Current (CC) output regulation without the use of an optical coupler. The devices process information from the primary power switch and an auxiliary flyback winding for precise control of output voltage and current.
An internal 700-V start-up switch, dynamically-controlled operating states and a tailored modulation profile support ultra-low standby power without sacrificing start-up time or output transient response.
Control algorithms in the UCC28710 family allow operating efficiencies to meet or exceed applicable standards. The output drive interfaces to a MOSFET power switch. Discontinuous conduction mode (DCM) with valley switching reduces switching losses. Modulation of switching frequency and primary current peak amplitude (FM and AM) keeps the conversion efficiency high across the entire load and line ranges.
The controllers have a maximum switching frequency of 100 kHz and always maintain control of the peak-primary current in the transformer. Protection features help keep primary and secondary component stresses in check. The UCC28710 allow the cable compensation to be programmed. The UCC28711, UCC28712 and UCC28713 devices allow remote temperature sensing using a negative temperature coefficient (NTC) resistor while providing fixed cable-compensation levels.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | UCC2871x Constant-Voltage, Constant-Current Controller With Primary-Side Regulation datasheet (Rev. C) | PDF | HTML | 30 Jun 2017 |
Application note | Flyback Aux Winding OVP and UVLO Fault Sensing Design and Troubleshooting Tips | PDF | HTML | 31 Aug 2021 | |
Application note | Minimize Standby Consumption for UCC287XX Family | 01 Aug 2019 | ||
White paper | Control Challenges for Low Power AC/DC Converters | 02 Oct 2015 | ||
White paper | Control Challenges for Low Power AC/DC Converters (PPT) | 02 Oct 2015 | ||
More literature | Exposing the Inner Behavior of a Quasi-Resonant Flyback Converter | 29 Oct 2013 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
UCC28711EVM-160 — UCC28711 evaluation module
UCC2871x TINA-TI Transient Reference Design
PMP4432 — 5.3V 2A Mobile Phone Charger Reference Design
PMP10351 — 85-265VACin, 12V/1.5A PSR Flyback Reference Design
PMP4390 — Universal AC Input 15W Adapter with Energy Star 6 Efficiency Rating Reference Design
PMP4378 — AC in 5V2.4A high power density adapter with <30mW no load power
Package | Pins | Download |
---|---|---|
SOIC (D) | 7 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.