UCC28722
Low-Cost CVCC Flyback controller With primary-side regulation for bipolar Power Device
UCC28722
- < 50-mW No-Load Power
- Primary-Side Regulation (PSR) Eliminates Opto-
Coupler - Dynamic BJT Drive
- ± 5% Voltage and Current Regulation Across Line
and Load - 80-kHz Maximum Switching Frequency Enables
High-Power Density Charger Designs - Quasi-Resonant Valley-Switching Operation for
Highest Overall Efficiency - Wide VDD Range Allows Small Bias Capacitor
- Output Overvoltage, Low-Line, and Overcurrent
Protection Functions - Programmable Cable Compensation
- SOT23-6 Package
The UCC28722 flyback power supply controller provides isolated-output constant-voltage (CV) and constant-current (CC) output regulation without the use of an optical coupler. The device processes information from the primary power switch and an auxiliary flyback winding for precise control of output voltage and current.
Dynamically-controlled operating states and a tailored modulation profile support high-efficiency operation at all load levels without sacrificing output transient response.
Control algorithms in the UCC28722 device allow operating efficiencies to meet or exceed applicable standards. The output drive interfaces to a bipolar transistor power switch, enabling lower-cost converter design. Discontinuous conduction mode (DCM) with valley switching reduces switching losses, while modulation of switching frequency and primary current peak amplitude (FM and AM) keeps the conversion efficiency high across the entire load and line ranges.
The controller has a maximum switching frequency of 80 kHz and always maintains control of the peak-primary current in the transformer. Output overvoltage and overcurrent as well as input undervoltage protection features help keep primary and secondary component stresses in check. The UCC28722 also allows compensation for voltage drop in the cable to be programmed with an external resistor.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
UCC28720EVM-212 — UCC28720EVM-212 5W Evaluation Module for USB off-line adapter
UCC28722 Unencrypted PSpice Transient Model Package (Rev. A)
SLUC529 — UCC28722 Excel Design Tool
Many TI reference designs include the UCC28722
Use our reference design selection tool to review and identify designs that best match your application and parameters.
Package | Pins | Download |
---|---|---|
SOT-23 (DBV) | 6 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.