UCC28730-Q1 (ACTIVE)

Zero-Power Standby PSR Flyback Controller for Automotive

 

Models (1)

Title Category Type Size (KB) Date Views
UCC28730 & UCC24650 PSpice Transient Model PSpice Model ZIP 103 KB 29 Feb 2016 0 views

Design kits & evaluation modules (1)

Name Part# Type
UCC28730 Primary Side Flyback Controller with UCC24650 Secondary Side Wake Up UCC28730EVM-552 Evaluation Modules & Boards

Software (1)

UCC28730 Design Calculator (Rev. A)  (ZIP 77 KB )    04 Dec 2017  

Development tools (1)

Name Part# Type
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation

WEBENCH® Designer UCC28730-Q1

 AC  DC  
AC Frequency  60 Hz  50 Hz
Use Isolated Output?
  Min   Max Range
VinRMS  V 85.00 to 480.00V
Vout  V 3.3 to 22V
Iout  A ≤ 10A
Ambient Temp  °C -40 to 125°C