UCC28780 Adaptive zero voltage switching active-clamp flyback controller | TI.com

UCC28780 (ACTIVE)

Adaptive zero voltage switching active-clamp flyback controller

 

Description

UCC28780 is a high-frequency active-clamp flyback controller that enables high-density AC-to-DC power supplies that comply with stringent global efficiency standards such as DoE Level VI and EU CoC V5 Tier-2. User programmable advanced control law features allow performance to be optimized for both Silicon (Si) and Gallium Nitride (GaN) power FETs. Direct operation with switching devices that combine driver and GaN FETs is further enhanced with logic-level gate signals and enable outputs.

Zero voltage switching (ZVS) is achieved over a wide operating range with advanced auto-tuning techniques, adaptive dead-time optimization, and variable switching frequency control law. Using adaptive multimode control that changes the operation based on input and output conditions, UCC28780 enables high efficiency while mitigating audible noise. With a variable switching frequency of up to 1 MHz and accurate programmable over-power protection, which provides consistent power for thermal design across wide line range, the size of passive components can be further reduced and enable high power density.

UCC28780 works with VDS-sensing synchronous rectifier controllers, such as UCC24612, to achieve higher conversion efficiency and very compact designs.

Features

  • Full and Partial Zero Voltage Switching (ZVS) of Primary FET with Adaptive Control
  • Programmable Timing for External Si or GaN FETs
  • High Switching Frequency up to 1 MHz
  • Programmable Adaptive Burst Control and Standby Mode for Light-Load Efficiency with Low Output Ripple and Audible Noise Mitigation
  • Brownout Detection without Direct Line Sensing
  • Accurate Programmable Over-Power Protection (OPP) to Support Peak Power Mode
  • Fault Protections: Over-Temperature, Output Over-Voltage, Output Short-Circuit, Over-Current, and Pin Fault
  • Direct Interface with Optocoupler Based Feedback Allows for Dynamically Scalable Output Voltage
  • Internal Soft Start
  • NTC Thermistor Interface with External Enable

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Flyback controllers

 
Control method
Duty cycle (Max) (%)
Frequency (Max) (kHz)
UVLO thresholds on/off (V)
Features
Operating temperature range (C)
Package Group
Rating
Package size: mm2:W x L (PKG)
UCC28780 LM5023 UCC28600 UCC28610 UCC28704 UCC28740
Secondary-side regulation     Secondary-side regulation     Secondary-side regulation     Secondary-side regulation     Primary-side regulation     Secondary-side regulation    
99     100     99     100     99     99    
1000     130     130     130     85     100    
17.5/10     12.8/7.5     10.3/9.3     10.2/8     21/7.7     21/7.75    
SSR
Zero Voltage Switching    
Quasi-Resonant
SSR
Green Mode
Light Load Efficiency    
SSR
Quasi-Resonant
Error Amplifier
Green Mode
Light Load Efficiency    
SSR
HV Start-up
DCM    
PSR
DCM    
SSR
HV Start-up
DCM    
-40 to 125     -40 to 125     -40 to 105     -40 to 125     -40 to 125     -40 to 125    
SOIC | 16
WQFN | 16    
VSSOP | 8     SOIC | 8     PDIP | 8
SOIC | 8    
SOT-23 | 6     SOIC | 7    
Catalog     Catalog     Catalog     Catalog     Catalog     Catalog    
16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)
16WQFN: 9 mm2: 3 x 3 (WQFN | 16)    
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)     8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)     See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)    
6SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 6)     7SOIC: 29 mm2: 6 x 4.9 (SOIC | 7)