High Bay LED Lighting Solution
|
Check out a cooler, intelligent high bay LED lighting solution that provides the greatest power efficiency, power factor correction, and the flexibility to control multiple strings from a single architecture.
|
Download Datasheets
Order IC Sample Kit Now         Find MORE SOLUTIONS from TI |
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | UCC28810D | ACTIVE | -40 to 105 | 0.38 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | | UCC28810DG4 | ACTIVE | -40 to 105 | 0.38 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | 450 | Typical lead time for 1k quantity: 4 to 8 weeks | | UCC28810DR | ACTIVE | -40 to 105 | 0.32 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | | UCC28810DRG4 | ACTIVE | -40 to 105 | 0.32 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1145 | 22 Oct 2008 |
User Guides (6)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 560 | 30 Mar 2011 | 984 | |||
| 663 | 01 Oct 2010 | 1,718 | |||
| 652 | 10 Jun 2010 | 1,062 | |||
| 505 | 09 Jun 2010 | 626 | |||
| 430 | 18 Jun 2009 | 1,061 | |||
| 2026 | 18 Jun 2009 | 1,008 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 9158 | 11 Mar 2013 | 40,553 | ||
| 6675 | 05 May 2010 | 3,336 |
Tools & Software
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| 110-W Multiple String LED Driver with Universal Line Input and PFC Evaluation Module | UCC28810EVM-003 | Evaluation Modules & Boards |
| A 0.9-A Constant Current Supply with PFC for 100-W LED Evaluation Module | UCC28810EVM-002 | Evaluation Modules & Boards |
Software (2)
|
UCC28810EVM-002 Design Calculator (Rev. A) (ZIP 180 KB ) 419 views, 20 Dec 2012 |
||
|
UCC28810EVM-003 Design Calculator (ZIP 212 KB ) 422 views, 04 Aug 2010 |
Reference Designs (38)
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies. |
On-Line Training | On Demand |
|
Metering Solutions for the Smart Grid
This presentation discusses the fundamentals of e-metering and various solutions for both the metrology and communications. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |

Cart
