UCC28880 High Voltage Switcher for Non-isolated AC/DC Conversion | TI.com

UCC28880 (ACTIVE) High Voltage Switcher for Non-isolated AC/DC Conversion

 

Description

The UCC28880 integrates the controller and a 700-V power MOSFET into one monolithic device. The device also integrates a high-voltage current source, enabling start up and operation directly from the rectified mains voltage.

The low quiescent current of the device enables excellent efficiency. With the UCC28880 the most common converter topologies, such as buck, buck-boost and flyback can be built using a minimum number of external components.

The UCC28880 incorporates a soft-start feature for controlled start up of the power stage which minimizes the stress on the power-stage components.

Features

  • Integrated Power MOSFET (Switch) Rated to
    700-V Drain-to-Source Voltage
  • Integrated High-Voltage Current Source for Internal Low-Voltage Supply Generation
  • Soft Start
  • Self-Biased Switcher (Start Up and Operation Directly from Rectified Mains Voltage)
  • Supports Buck, Buck-Boost and Flyback Topologies
  • <100-μA Device Quiescent Current
  • Robust Performance with Inductor Current Runaway Prevention
  • Thermal Shutdown
  • Protection
    • Current Limit
    • Overload and Output Short Circuit

WEBENCH ® Designer UCC28880

 AC  DC  
AC Frequency  60 Hz  50 Hz
Topology Option
  Min   Max Range
VinRMS -  V 30.00 to 425.00V
Vout  V 1.02 to 25.0V
Iout  A ≤ 0.1A
Ambient Temp   °C -40 to 125 °C

Parametrics

Compare all products in Offline converters Email Download to Excel
Part number Order Control method Output power 85-265 Vac (Max) (W) Output power 175-265 Vac (Max) (W) Vin (Min) (V) Topology Duty cycle (Max) (%) Frequency (Max) (kHz) UVLO thresholds on/off (V) Operating temperature range (C) Package size: mm2:W x L (PKG)
UCC28880 Order now Current     3     4     30     Buck     55     62     3.9/3.6     -40 to 125     7SOIC: 29 mm2: 6 x 4.9 (SOIC | 7)    
UCC28881 Order now Current     4.5     6     30     Buck     55     62     3.9/3.6     -40 to 125     7SOIC: 29 mm2: 6 x 4.9 (SOIC | 7)    
UCC28910 Order now Current     7.5     9.5     30     Buck
Flyback    
99     115     9.5/6.5     -40 to 125     7SOIC: 29 mm2: 6 x 4.9 (SOIC | 7)    
UCC28911 Order now Current     10     12     30     Buck
Flyback    
99     115     9.5/6.5     -40 to 125     7SOIC: 29 mm2: 6 x 4.9 (SOIC | 7)