SLUSC36B November   2015  – January 2016 UCC28881

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Switching Characteristics
    7. 7.7 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
    4. 8.4 Device Functional Modes
      1. 8.4.1 Start-Up Operation
      2. 8.4.2 Feedback and Voltage Control Loop
      3. 8.4.3 PWM Controller
      4. 8.4.4 Current Limit
      5. 8.4.5 Inductor Current Runaway Protection
      6. 8.4.6 Over Temperature Protection
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 13-V, 225-mA High-Side Buck Converter
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Input Stage (RF, D2, D3, C1, C2, L2)
          2. 9.2.1.2.2 Regulator Capacitor (CVDD)
          3. 9.2.1.2.3 Freewheeling Diode (D1)
          4. 9.2.1.2.4 Output Capacitor (CL)
          5. 9.2.1.2.5 Pre-Load Resistor (RL)
          6. 9.2.1.2.6 Inductor (L1)
          7. 9.2.1.2.7 Feedback Path (CFB, RFB1 and RFB2) and Load Resistor (RL)
        3. 9.2.1.3 Application Curves
      2. 9.2.2 Additional UCC28881 Application Topologies
        1. 9.2.2.1 Low-Side Buck and LED Driver - Direct Feedback (Level Shifted)
        2. 9.2.2.2 High-Side Buck Converter
        3. 9.2.2.3 Non-Isolated, Low-Side Buck-Boost Converter
        4. 9.2.2.4 Non-Isolated, High-Side Buck-Boost Converter
        5. 9.2.2.5 Non-Isolated Flyback Converter
        6. 9.2.2.6 Isolated Flyback Converter
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Third-Party Products Disclaimer
    2. 12.2 Community Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • Integrated 14-Ω, 700-V Power MOSFET
  • Integrated High-Voltage Current Source for Internal Device Bias Power
  • Integrated Current Sense
  • Internal Soft Start
  • Self-Biased Switcher (Start Up and Operation Directly from Rectified Mains Voltage)
  • Supports Buck, Buck-Boost and Flyback Topologies
  • <100-μA Device Quiescent Current
  • Robust Current Protection During Load Short Circuit
  • Protection
    • Current Limit
    • Overload and Output Short Circuit
    • Over Temperature

2 Applications

  • AC-to-DC Power Supplies
    (Non-Isolated Buck Converter with Output Current up to 225 mA for CCM;
    150 mA for DCM)
  • E-Meter, Home Automation SMPS
  • Bias Power for MCU, RF and IoT Enabled Devices
  • Appliances, White Goods and LED Drivers

3 Description

The UCC28881 integrates the controller and a 14-Ω, 700-V power MOSFET into one monolithic device. The device also integrates a high-voltage current source, enabling start up and operation directly from the rectified mains voltage. UCC28881 is the same family device of UCC28880, with higher current handling capability.

The low quiescent current of the device enables excellent efficiency. With the UCC28881 the most common converter topologies, such as buck, buck-boost and flyback can be built using a minimum number of external components.

The UCC28881 incorporates a soft-start feature for controlled start up of the power stage which minimizes the stress on the power-stage components.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
UCC28881 SOIC (7) 5.00 mm × 6.20 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.




Simplified Schematic

UCC28881 alt2_lusc36.gif
UCC28881 D204_SLUSC05.gif