UCC2891 Current Mode Active Clamp PWM Controller | TI.com

UCC2891 (ACTIVE) Current Mode Active Clamp PWM Controller

 

Description

The UCC2891/2/3/4 family of PWM controllers is designed to simplify implementation of the various active clamp/reset switching power topologies.

The UCC289x is a peak current-mode, fixedfrequency, high-performance pulse width modulator. It includes the logic and the drive capability for the auxiliary switch with a simple method of programming the critical delays for proper active clamp operation.

The UCC2891/3 includes a 110-V start-up regulator for initial start-up and to provide keep-alive power during stand-by.

Additional features include an internal programmable slope compensation circuit, precise DMAX limit, and a single resistor programmable synchronizable oscillator. An accurate line monitoring function also programs the converter\x92s ON and OFF transitions with regard to the bulk input voltage. Along with the UCC2897, this UCC289x family allows the power supply designer to eliminate many of the external components, reducing the size and complexity of the design.

Features

  • Low Output Jitter
  • Soft-Stop Shutdown of MAIN and AUX
  • Ideal for Active Clamp/Reset Forward, Flyback Converters
  • Provides Complementary Auxiliary Driver with Programmable Deadtime (Turn-On Delay) between AUX and MAIN Switches
  • Peak Current-Mode Control with Cycle-by-Cycle Current Limiting
  • 110-V Input Startup Regulator on UCC2891/3
  • TrueDrive™ 2-A Sink, 2-A Source Outputs
  • Accurate Line UV and Line OV Threshold
  • Programmable Slope Compensation
  • 1.0-MHz Synchronizable Oscillator
  • Precise Programmable Maximum Duty Cycle
  • Programmable Soft Start
  • APPLICATIONS
    • 150-W to 700-W SMPS
    • High-Efficiency, Low EMI/RFI Off-Line or DC/DC Converters
    • Server, 48-V Telecom, Datacom
    • High Power Adapter, LCD-TV and PDP-TV

Parametrics

Compare all products in PWM controllers & resonant controllers Email Download to Excel
Part number Order Topology Control method VCC (Min) (V) VCC (Max) (V) Frequency (Max) (kHz) UVLO thresholds on/off (V) Duty cycle (Max) (%) Gate drive (Typ) (A) Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
UCC2891 Order now Active-Clamp Forward
Flyback
Forward    
Current     8.5     16     1000     13.0/8.0     100     2.5     HV Start-up
Input Line Monitor
Multi-topology
Programmable Slope Compensation
Soft Start
Soft Switching
Supports NFET Clamp    
Catalog     -40 to 85     SOIC | 16
TSSOP | 16    
16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)    
UCC2892 Samples not available Active-Clamp Forward
Flyback
Forward    
Current     8.5     16     1000     13.0/8.0     100     2.5     Input Line Monitor
Multi-topology
Programmable Slope Compensation
Soft Start
Soft Switching
Supports NFET Clamp    
Catalog     -40 to 105
-40 to 85    
SOIC | 16
TSSOP | 16    
16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)    
UCC2893 Order now Active-Clamp Forward
Flyback
Forward    
Current     8.5     16     1000     13.0/8.0     100     2.5     HV Start-up
Input Line Monitor
Multi-topology
Programmable Slope Compensation
Soft Start
Soft Switching
Supports NFET Clamp    
Catalog     -40 to 105
-40 to 85    
SOIC | 16
TSSOP | 16    
16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)    
UCC2894 Order now Active-Clamp Forward
Flyback
Forward    
Current     8.5     16     1000     13.0/8.0     100     2.5     Input Line Monitor
Multi-topology
Programmable Slope Compensation
Soft Start
Soft Switching
Supports NFET Clamp    
Catalog     -40 to 85     SOIC | 16
TSSOP | 16    
16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)