UCC2895-Q1

ACTIVE

Automotive 9V to 17V advanced phase-shift BiCMOS PWM controller

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
UCC28951-Q1 ACTIVE Automotive green phase-shifted full-bridge controller with SR control for wide input voltage range SR control, better light load efficiency, and programmable delays for ZVS

Product details

Vin (max) (V) 16.5 Operating temperature range (°C) -40 to 125 Control mode Current Topology Phase-shifted full bridge Rating Automotive Duty cycle (max) (%) 100
Vin (max) (V) 16.5 Operating temperature range (°C) -40 to 125 Control mode Current Topology Phase-shifted full bridge Rating Automotive Duty cycle (max) (%) 100
SOIC (DW) 20 131.84 mm² 12.8 x 10.3
  • Qualified for Automotive Applications
  • Programmable Output Turn-On Delay
  • Bidirectional Oscillator Synchronization
  • Voltage-Mode, Peak-Current-Mode, or Average-Current-Mode Control
  • Programmable Soft Start/Soft Stop and Chip Disable Via a Single Pin
  • 0% to 100% Duty-Cycle Control
  • 7-MHz Error Amplifier
  • Operation to 1 MHz
  • Typical 5-mA Operating Current at 500 kHz
  • Very Low 150-µA Current During Undervoltage Lockout (UVLO)
  • Qualified for Automotive Applications
  • Programmable Output Turn-On Delay
  • Bidirectional Oscillator Synchronization
  • Voltage-Mode, Peak-Current-Mode, or Average-Current-Mode Control
  • Programmable Soft Start/Soft Stop and Chip Disable Via a Single Pin
  • 0% to 100% Duty-Cycle Control
  • 7-MHz Error Amplifier
  • Operation to 1 MHz
  • Typical 5-mA Operating Current at 500 kHz
  • Very Low 150-µA Current During Undervoltage Lockout (UVLO)

The UCC2895-Q1 is a phase-shift pulse-width modulation (PWM) controller that implements control of a full-bridge power stage by phase shifting the switching of one half-bridge with respect to the other. It allows constant-frequency PWM in conjunction with resonant zero-voltage switching to provide high efficiency at high frequencies. The device can be used either as a voltage-mode or current-mode controller.

Although the UCC2895-Q1 maintains the functionality of the UC3875/6/7/8 family and UC3879, it improves on that controller family with additional features such as enhanced control logic, adaptive delay set, and shutdown capability. Because it is built using the BCDMOS process, it operates with dramatically less supply current than its bipolar counterparts. The UCC2895-Q1 can operate with a maximum clock frequency of 1 MHz.

The UCC2895-Q1 is a phase-shift pulse-width modulation (PWM) controller that implements control of a full-bridge power stage by phase shifting the switching of one half-bridge with respect to the other. It allows constant-frequency PWM in conjunction with resonant zero-voltage switching to provide high efficiency at high frequencies. The device can be used either as a voltage-mode or current-mode controller.

Although the UCC2895-Q1 maintains the functionality of the UC3875/6/7/8 family and UC3879, it improves on that controller family with additional features such as enhanced control logic, adaptive delay set, and shutdown capability. Because it is built using the BCDMOS process, it operates with dramatically less supply current than its bipolar counterparts. The UCC2895-Q1 can operate with a maximum clock frequency of 1 MHz.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet BiCMOS Advanced Phase-Shift PWM Controller datasheet (Rev. C) 02 Aug 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
SOIC (DW) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos