UCC28950-Q1
Automotive 8V to 20V full-bridge, phase-shifted PWM controller with synchronous rectification
UCC28950-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Device Temperature Grade 1: –40ºC to 125ºC Ambient
Operating Temperature Range - Device HBM ESD Classification Level H2
- Device CDM ESD Classification Level C3B
- Device Temperature Grade 1: –40ºC to 125ºC Ambient
- Enhanced Wide-Range Resonant Zero-Voltage Switching (ZVS) Capability
- Direct Synchronous Rectifier (SR) Control
- Light-Load Efficiency Management Including
- Burst Mode Operation
- Discontinuous Conduction Mode (DCM), Dynamic SR On/Off Control
With Programmable Threshold - Programmable Adaptive Delay
- Average- or Peak-Current Mode Control With Programmable Slope Compensation
and Voltage-Mode Control - Closed-Loop Soft-Start and Enable Function
- Programmable Switching Frequency up to 1 MHz with Bidirectional Synchronization
- (±3%) Cycle-by-Cycle Current Limit Protection With Hiccup Mode Support
- 150-µA Start-Up Current
- VDD Undervoltage Lockout
- Wide Temperature Range, –40°C to 125°C
The UCC28950-Q1 enhanced phase-shifted controller builds upon Texas Instruments industry-standard UCCx895 phase-shifted controller family with enhancements that offer best-in-class efficiency in today’s high-performance power systems. The UCC28950-Q1 implements advanced control of the full bridge along with active control of the synchronous-rectifier output stage.
The primary-side signals allow programmable delays to ensure ZVS operation over wide load-current and input-voltage ranges, while the load current naturally tunes the secondary-side switching delays of the synchronous rectifiers, maximizing overall system efficiency.
The UCC28950-Q1 also offers multiple light-load management features, including burst mode and dynamic SR on/off control when transitioning in and out of discontinuous-current-mode (DCM) operation, ensuring ZVS operation is extended down to much lighter loads.
In addition, the UCC28950-Q1 includes support for peak current along with voltage-mode control, programmable switching frequency up to 1 MHz, and a wide set of protection features including cycle-by-cycle current limit, UVLO, and thermal shutdown. It is easy to arrange 90-degree phase-shifted interleaved synchronized operation between two converters.
The UCC28950-Q1 is available in a TSSOP-24 package.
Similar products you might be interested in
Drop-in replacement with upgraded functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | UCC28950-Q1, Green Phase-Shifted Full-Bridge Controller with Synchronous Rectif datasheet (Rev. B) | 15 Sep 2012 | |
Application note | UCC28950 600W Phase Shifted Full Bridge Design Review/Application Report (Rev. D) | PDF | HTML | 04 Mar 2022 | |
Application note | Making the Correct Choice: UCC28950-Q1 or UCC28951-Q1 | 13 Nov 2017 | ||
More literature | Design review of a 2-kW parallelable power supply module | 17 Aug 2016 | ||
More literature | Design review of a 2-kW parallelable power supply module (PPT) | 17 Aug 2016 | ||
EVM User's guide | 600-W, Phase-Shifted, Full-Bridge Converter (Rev. A) | 19 May 2010 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
UCC28950EVM-442 — UCC28950 600-W, Phase-Shifted, Full-Bridge Converter Evaluation Module
The UCC28950EVM-442 is a 600-W phase-shifted full-bridge converter that converts a 370 V to 410-V DC input to a regulated 12-V output. This converter was designed to maintain ZVS down to 50% load. This 600-W EVM was designed to demonstrate how the UCC28950 control device could be used in (...)
SLUC222 — UCC28950 Excel Design Tool
Supported products & hardware
Products
PWM controllers
Hardware development
Evaluation board
Package | Pins | Download |
---|---|---|
TSSOP (PW) | 24 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.