Home Power management AC/DC & isolated DC/DC switching regulators PWM controllers

UCC28951

ACTIVE

Green phase-shifted full-bridge controller with SR control for Wide input voltage Range

Product details

Topology Phase-shifted full bridge Control mode Current, Peak current mode, Voltage Duty cycle (max) (%) 97 Switching frequency (max) (kHz) 1000 Features Adjustable switching frequency, Current limiting, Enable/Shutdown, Error amplifier, Green mode, Light-load efficiency, Programmable slope compensation, Soft start, Soft switching, Synchronization pin, Thermal shutdown UVLO thresholds on/off (V) 7.3/6.7 Operating temperature range (°C) -40 to 125 Rating Catalog Gate drive (typ) (A) 0.2 Vin (max) (V) 17
Topology Phase-shifted full bridge Control mode Current, Peak current mode, Voltage Duty cycle (max) (%) 97 Switching frequency (max) (kHz) 1000 Features Adjustable switching frequency, Current limiting, Enable/Shutdown, Error amplifier, Green mode, Light-load efficiency, Programmable slope compensation, Soft start, Soft switching, Synchronization pin, Thermal shutdown UVLO thresholds on/off (V) 7.3/6.7 Operating temperature range (°C) -40 to 125 Rating Catalog Gate drive (typ) (A) 0.2 Vin (max) (V) 17
TSSOP (PW) 24 49.92 mm² 7.8 x 6.4
  • Enhanced zero-voltage switching (ZVS) range
  • Direct synchronous rectifier (SR) control
  • Light-load efficiency management including:
    • Burst mode operation
    • Discontinuous conduction mode (DCM), dynamic SR on/off control with programmable threshold
    • Programmable adaptive delay
  • Average- or peak-current mode control with programmable slope compensation and voltage-mode control
  • Closed-loop soft-start and enable function
  • Programmable switching frequency up to 1 MHz with bidirectional synchronization
  • (±3%) cycle-by-cycle current limit protection with hiccup mode support
  • 150-µA start-up current
  • VDD undervoltage lockout
  • Wide temperature range: –40°C to +125°C
  • Enhanced zero-voltage switching (ZVS) range
  • Direct synchronous rectifier (SR) control
  • Light-load efficiency management including:
    • Burst mode operation
    • Discontinuous conduction mode (DCM), dynamic SR on/off control with programmable threshold
    • Programmable adaptive delay
  • Average- or peak-current mode control with programmable slope compensation and voltage-mode control
  • Closed-loop soft-start and enable function
  • Programmable switching frequency up to 1 MHz with bidirectional synchronization
  • (±3%) cycle-by-cycle current limit protection with hiccup mode support
  • 150-µA start-up current
  • VDD undervoltage lockout
  • Wide temperature range: –40°C to +125°C

The UCC28951 controller is an enhanced version of the UCC28950. It is a fully compatible drop-in replacement for the UCC28950. The UCC28951 uses advanced control of the full-bridge in addition to active control of the synchronous rectifier (SR) output stage.

Programmable delays ensure ZVS operation over a wide range of operating conditions, while the load current naturally tunes the switching delays of the secondary-side synchronous rectifiers(SR). This functionality maximizes overall system efficiency.

The 24-pin, TSSOP package complies with RoHS requirements.

The UCC28951 controller is an enhanced version of the UCC28950. It is a fully compatible drop-in replacement for the UCC28950. The UCC28951 uses advanced control of the full-bridge in addition to active control of the synchronous rectifier (SR) output stage.

Programmable delays ensure ZVS operation over a wide range of operating conditions, while the load current naturally tunes the switching delays of the secondary-side synchronous rectifiers(SR). This functionality maximizes overall system efficiency.

The 24-pin, TSSOP package complies with RoHS requirements.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet UCC28951 Phase-Shifted Full-Bridge Controller for Wide-Input Voltage Range Applications datasheet (Rev. A) PDF | HTML 07 Dec 2021
Application note UCC28950 600W Phase Shifted Full Bridge Design Review/Application Report (Rev. D) PDF | HTML 04 Mar 2022
Application note Making the Correct Choice: UCC28950-Q1 or UCC28951-Q1 13 Nov 2017
EVM User's guide Using the UCC27714EVM-551 for Evaluating the UCC28951-Q1 06 Oct 2016
More literature Design review of a 2-kW parallelable power supply module 17 Aug 2016
More literature Design review of a 2-kW parallelable power supply module (PPT) 17 Aug 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC27714EVM-551 — UCC27714 600W Phase Shifted Full Bridge Converter Evaluation Module

This 600W EVM was designed to demonstrate how the UCC28950 control IC, UCC27524A and UCC27714 gate drivers could be used in a phase shifted full bridge converter that achieves ZVS from 50 to 100% load. 

User guide: PDF
Not available on TI.com
Simulation model

UCC28950 and UCC28951 PSpice Transient Model (Rev. B)

SLUM169B.ZIP (153 KB) - PSpice Model
Simulation model

UCC28950 and UCC28951 TINA-TI Startup Reference Design (Rev. A)

SLUM276A.TSC (738 KB) - TINA-TI Reference Design
Simulation model

UCC28950 and UCC28951 TINA-TI Steady State Reference Design (Rev. A)

SLUM277A.TSC (739 KB) - TINA-TI Reference Design
Reference designs

PMP8740 — 2-kW industrial AC/DC battery charger reference design with 92% full-load efficiency

This reference design is a module that can be set as standard power supply or a battery charger. The output voltage ranges from 0 V to 32 V at a maximum current of 62.5 A. It consists of four boards, a boost PFC, a phase shift full bridge, a small daughter board (hosting the microcontroller), and (...)
Test report: PDF
Schematic: PDF
Package Pins Download
TSSOP (PW) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos