UCC28C43-Q1 (ACTIVE)

Automotive BiCMOS Low-Power Current-Mode PWM Controller

Automotive BiCMOS Low-Power Current-Mode PWM Controller - UCC28C43-Q1
 

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Automotive 40V to 1kV Input Flyback Reference Design Supporting Regenerative Braking Safety Test

This power supply reference design for automotive auxiliary circuits generates a 15-V, 4-A output from a wide input range of 40 V to 1 kV and up to a 1.2-kV transient. The design fits ideally into an 800-V batterydriven hybrid-electric vehicle (HEV) or electric vehicle(EV) traction inverter system (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

WEBENCH® Designer UCC28C43-Q1

 AC  DC  
AC Frequency  60 Hz  50 Hz
Use Isolated Output?
  Min   Max Range
VinRMS  V 10.00 to 2000.00V
Vout  V 3.3 to 1000V
Iout  A ≤ 100A
Ambient Temp  °C -40 to 125°C