UCC28C44-Q1 Automotive BiCMOS Low-Power Current-Mode PWM Controller | TI.com

UCC28C44-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive BiCMOS Low-Power Current-Mode PWM Controller

 

Description

The UCC28C4x-Q1 family devices are high performance current-mode PWM controllers.

The UCC28C4x-Q1 family supports a fixed-frequency, peak current-mode flyback implementation with UVLO and maximum duty-cycle limit options. UCC28C4X-Q1 can be configured with either primary-side regulation using an auxiliary winding or secondary-side regulation with the use of an opto-coupler. This family of devices features high frequency operation up to 1 MHz with low start up and operating currents, thus minimizing start up loss and operating power consumption for improved efficiency. The devices also feature a fast current sense to output delay time of 35 ns, and a ±1-A peak output current capability for driving large external MOSFETs directly.

The UCC28C4x-Q1 family is offered in the 8-pin SOIC (D) package.

Features

  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1:-40⁰C to 125⁰C
    • Device HBM classification level 2: ±2 kV
    • Device CDM classification level C4B: 750 V
  • 1-MHz operation
  • 50-µA standby current, 100-µA maximum
  • Low operating current of 2.3 mA at 52 kHz
  • Fast 35-ns cycle-by-cycle over-current limiting
  • ±1-A peak output current
  • Rail-to-rail output swings with 25-ns rise and 20-ns fall times
  • ±1% initial trimmed 2.5-V error amplifier reference
  • Trimmed oscillator discharge current
  • New undervoltage lockout versions
  • Create a custom design using the UCC28C4x-Q1 with the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

WEBENCH® Designer UCC28C44-Q1

 AC  DC  
AC Frequency  60 Hz  50 Hz
Use Isolated Output?
  Min   Max Range
VinRMS  V 16.50 to 2000.00V
Vout  V 3.3 to 1000V
Iout  A ≤ 100A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in PWM controllers & resonant controllers Email Download to Excel
Part number Order Topology Control method VCC (Min) (V) VCC (Max) (V) Frequency (Max) (kHz) UVLO thresholds on/off (V) Duty cycle (Max) (%) Gate drive (Typ) (A) Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
UCC28C44-Q1 Order now Boost
Buck
Buck-Boost
Flyback
Forward    
Current     14.5     18     1000     14.5/9     50     1     Error Amplifier     Automotive     -40 to 125     SOIC | 8     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
UCC28C40-Q1 Samples not available Boost
Buck
Buck-Boost
Flyback
Forward    
Current     7     18     1000     7/6.6     100     1     Adjustable Switching Frequency
Current Limiting
Dead Time Control
Error Amplifier
Multi-topology
Programmable Max Duty Cycle    
Automotive     -40 to 125     SOIC | 8     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
UCC28C41-Q1 Order now Boost
Buck-Boost
Flyback
Forward    
Current     7     18     1000     7/6.6     50     1     Adjustable Switching Frequency
Current Limiting
Dead Time Control
Error Amplifier
Multi-topology
Programmable Max Duty Cycle    
Automotive     -40 to 125     SOIC | 8     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
UCC28C42-Q1 Samples not available Boost
Buck-Boost
Flyback
Forward    
Current     14.5     18     1000     14.5/9     100     1     Adjustable Switching Frequency
Current Limiting
Dead Time Control
Error Amplifier
Multi-topology
Programmable Max Duty Cycle    
Automotive     -40 to 125     SOIC | 8     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
UCC28C43-Q1 Order now Boost
Buck
Buck-Boost
Flyback
Forward    
Current     8.4     18     1000     8.4/7.6     100     1     Adjustable Switching Frequency
Current Limiting
Dead Time Control
Error Amplifier
Programmable Max Duty Cycle    
Automotive     -40 to 125     SOIC | 8     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
UCC28C45-Q1 Order now Boost
Buck
Buck-Boost
Flyback
Forward    
Current     8.4     18     1000     8.4/7.6     50     1     Error Amplifier     Automotive     -40 to 125     SOIC | 8     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)