UCC29910A
- Buck Power Factor Correction for High Efficiency Across Line
- Low Off-Line Startup Current, With SmartStart Algorithm for Fast Startup With Soft-Start
- Compatible With Resistive or Pass Transistor Fed Startup from the AC Line
- Low Power SmartBurst Mode for Standby and Light-Load Conditions
- Current Sense Inputs for PFC control and Overload Protection
- Line Sense UVLO
- Sense and Drive Control for External Startup Depletion Mode FET
- Latching Fault Input Pin
The UCC29910A Buck Power Factor Correction (PFC) controller provides a relatively flat high-efficiency performance across universal line for designers requiring a high power factor (>0.9) and wishing to meet the requirements of IEC 61000-3-2. Based on a buck topology, inherent inrush current limiting eliminates the need for additional components. With a typical bus voltage of 84 V, the topology is ideally suited for use with low voltage stress downstream regulation/isolation power trains, such as half-bridge stages controlled by the UCC29900, (Texas Instruments Literature Number, SLUS923). This combination offers low common-mode noise generation allowing reduced filtering and exceptionally high conversion efficiency.
The UCC29910A incorporates AC line UVLO and controlled soft start for fast start-up. Enhanced light-load efficiency is achieved through advanced management algorithms for best-in-class no-load and light-load performance.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | Buck PFC Controller - datasheet (Rev. A) | 21 Jun 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
Package | Pins | Download |
---|---|---|
TSSOP (PW) | 14 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.