UCC3810-DIE Dual Channel Synchronized Current Mode PWM Die | TI.com

UCC3810-DIE (ACTIVE) Dual Channel Synchronized Current Mode PWM Die

Datasheet
 

Description

The UCC3810-DIE is a high-speed BiCMOS controller integrating two synchronized pulse width modulators for use in off-line and dc-to-dc power supplies. The UCC3810-DIE provides perfect synchronization between two PWMs by using the same oscillator. The oscillator’s sawtooth waveform can be used for slope compensation if required.

Using a toggle flip-flop to alternate between modulators, the UCC3810-DIE ensures that one PWM does not slave, interfere, or otherwise affect the other PWM. This toggle flip- flop also ensures that each PWM is limited to 50% maximum duty cycle, insuring adequate off-time to reset magnetic elements.

Features

  • Single Oscillator Synchronizes Two PWMs
  • Startup Supply Current
  • Operating Supply Current
  • Internal Soft-Start
  • Full-Cycle Fault Restart
  • Internal Leading-Edge Blanking of the Current Sense Signal
  • 75-ns Typical Response from Current Sense to Output
  • 1.5% Tolerance Voltage Reference

Parametrics

Compare all products in Die & wafer services Email Download to Excel
Part number Order Product type Category Rating
UCC3810-DIE Order now Power Management     Tested Die     Catalog