Home Power management AC/DC & isolated DC/DC switching regulators PWM controllers

UCC3810-DIE

LAST TIME BUY

Dual Channel Synchronized Current Mode PWM Die

Product details

Topology Boost, Flyback Control mode Current Duty cycle (max) (%) 50 Switching frequency (max) (kHz) 1000 UVLO thresholds on/off (V) 11.3/8.3 Operating temperature range (°C) 25 to 25 Rating Catalog Gate drive (typ) (A) 1 Vin (max) (V) 11
Topology Boost, Flyback Control mode Current Duty cycle (max) (%) 50 Switching frequency (max) (kHz) 1000 UVLO thresholds on/off (V) 11.3/8.3 Operating temperature range (°C) 25 to 25 Rating Catalog Gate drive (typ) (A) 1 Vin (max) (V) 11
DIESALE (TD) See data sheet
  • Single Oscillator Synchronizes Two PWMs
  • Startup Supply Current
  • Operating Supply Current
  • Internal Soft-Start
  • Full-Cycle Fault Restart
  • Internal Leading-Edge Blanking of the Current Sense Signal
  • 75-ns Typical Response from Current Sense to Output
  • 1.5% Tolerance Voltage Reference

  • Single Oscillator Synchronizes Two PWMs
  • Startup Supply Current
  • Operating Supply Current
  • Internal Soft-Start
  • Full-Cycle Fault Restart
  • Internal Leading-Edge Blanking of the Current Sense Signal
  • 75-ns Typical Response from Current Sense to Output
  • 1.5% Tolerance Voltage Reference

The UCC3810-DIE is a high-speed BiCMOS controller integrating two synchronized pulse width modulators for use in off-line and dc-to-dc power supplies. The UCC3810-DIE provides perfect synchronization between two PWMs by using the same oscillator. The oscillator’s sawtooth waveform can be used for slope compensation if required.

Using a toggle flip-flop to alternate between modulators, the UCC3810-DIE ensures that one PWM does not slave, interfere, or otherwise affect the other PWM. This toggle flip- flop also ensures that each PWM is limited to 50% maximum duty cycle, insuring adequate off-time to reset magnetic elements.

The UCC3810-DIE is a high-speed BiCMOS controller integrating two synchronized pulse width modulators for use in off-line and dc-to-dc power supplies. The UCC3810-DIE provides perfect synchronization between two PWMs by using the same oscillator. The oscillator’s sawtooth waveform can be used for slope compensation if required.

Using a toggle flip-flop to alternate between modulators, the UCC3810-DIE ensures that one PWM does not slave, interfere, or otherwise affect the other PWM. This toggle flip- flop also ensures that each PWM is limited to 50% maximum duty cycle, insuring adequate off-time to reset magnetic elements.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Dual Channel Synchronized Current Mode PWM, UCC3810-DIE datasheet 17 Jun 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
DIESALE (TD)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos