UCC3813-1 Economy low power BICMOS 1MHz current mode PWM with 9.4V/7.4V UVLO and 50% duty cycle, 0C to 70C | TI.com

UCC3813-1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Economy low power BICMOS 1MHz current mode PWM with 9.4V/7.4V UVLO and 50% duty cycle, 0C to 70C

 

Description

The UCC3813-x device family of high-speed, low-power integrated circuits contains all of the control and drive components required for off-line and DC-to-DC fixed-frequency current-mode switching power supplies with minimal parts count.

These devices have the same pin configuration as the UC384x device family, and also offer the added features of internal full-cycle soft start and internal leading-edge blanking of the current-sense input.

The UCC3813-x device family offers a variety of package options, temperature-range options, choice of maximum duty cycle, and choice of critical voltage levels. Devices with lower reference voltage such as the UCC3813-3 and UCC3813-5 fit best into battery operated systems, while the higher reference and the higher UVLO hysteresis of the UCC3813-2 device and UCC3813-4 device make these ideal choices for use in off-line power supplies.

The UCC2813-x device series is specified for operation from –40°C to 85°C and the UCC3813-x device series is specified for operation from 0°C to 70°C.

Features

  • 100-µA Typical Starting Supply Current
  • 500-µA Typical Operating Supply Current
  • Operation to 1 MHz
  • Internal Soft Start
  • Internal Fault Soft Start
  • Internal Leading-Edge Blanking of the Current-Sense Signal
  • 1-A Totem-Pole Output
  • 70-ns Typical Response from Current-Sense to Gate-Drive Output
  • 1.5% Tolerance Voltage Reference
  • Same Pinout as the UCC3802 Device, UC3842 Device, and UC3842A Device Families

WEBENCH® Designer UCC3813-1

 AC  DC  
AC Frequency  60 Hz  50 Hz
Use Isolated Output?
  Min   Max Range
VinRMS  V 11.20 to 2000.00V
Vout  V 3.3 to 1000V
Iout  A ≤ 100A
Ambient Temp  °C 0 to 70°C

Parametrics

Compare all products in PWM controllers & resonant controllers Email Download to Excel
Part number Order Topology Control method VCC (Min) (V) VCC (Max) (V) Frequency (Max) (kHz) UVLO thresholds on/off (V) Duty cycle (Max) (%) Gate drive (Typ) (A) Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
UCC3813-1 Order now Boost
Buck
Flyback
Forward    
Current     9.4     11     1000     9.4/7.4     50     1     Adjustable Switching Frequency
Current Limiting
Dead Time Control
Error Amplifier
Leading Edge Blanking
Multi-topology
Soft Start    
Catalog     0 to 70     PDIP | 8
SOIC | 8
TSSOP | 8    
8PDIP: 93 mm2: 9.43 x 9.81 (PDIP | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)    
UCC3813-0 Order now Boost
Buck
Flyback
Forward    
Current     7.2     11     1000     7.2/6.9     100     1     Adjustable Switching Frequency
Current Limiting
Dead Time Control
Error Amplifier
Leading Edge Blanking
Multi-topology
Soft Start    
Catalog     0 to 70     PDIP | 8
SOIC | 8
TSSOP | 8    
8PDIP: 93 mm2: 9.43 x 9.81 (PDIP | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)    
UCC3813-2 Order now Boost
Buck
Flyback
Forward    
Current     12.5     11     1000     12.5/8.3     100     1     Adjustable Switching Frequency
Current Limiting
Dead Time Control
Error Amplifier
Leading Edge Blanking
Multi-topology
Soft Start    
Catalog     0 to 70     PDIP | 8
SOIC | 8
TSSOP | 8    
8PDIP: 93 mm2: 9.43 x 9.81 (PDIP | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)    
UCC3813-3 Order now Boost
Buck
Flyback
Forward    
Current     4.1     11     1000     4.1/3.6     100     1     Adjustable Switching Frequency
Current Limiting
Dead Time Control
Error Amplifier
Leading Edge Blanking
Multi-topology
Soft Start    
Catalog     0 to 70     PDIP | 8
SOIC | 8
TSSOP | 8    
8PDIP: 93 mm2: 9.43 x 9.81 (PDIP | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)    
UCC3813-4 Order now Boost
Buck
Flyback
Forward    
Current     12.5     11     1000     12.5/8.3     50     1     Adjustable Switching Frequency
Current Limiting
Dead Time Control
Error Amplifier
Leading Edge Blanking
Multi-topology
Soft Start    
Catalog     0 to 70     PDIP | 8
SOIC | 8
TSSOP | 8    
8PDIP: 93 mm2: 9.43 x 9.81 (PDIP | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)    
UCC3813-5 Samples not available Boost
Buck
Flyback
Forward    
Current     4.1     11     1000     4.1/3.6     50     1     Adjustable Switching Frequency
Current Limiting
Dead Time Control
Error Amplifier
Leading Edge Blanking
Multi-topology
Soft Start    
Catalog