UCC3817 BiCMOS Power Factor Preregulator | TI.com

UCC3817 (ACTIVE) BiCMOS Power Factor Preregulator

 

Description

The UCCx817 and UCCx818 family provides all the functions necessary for active power factor-corrected preregulators. The controller achieves near-unity power factor by shaping the AC input line current waveform to correspond to that of the AC input line voltage. Average current mode control maintains stable, low distortion sinusoidal line current.

Designed in Texas Instrument’s BiCMOS process, the UCCx817 and UCCx818 offers new features such as lower start-up current, lower power dissipation, overvoltage protection, a shunt UVLO detect circuitry, a leading-edge modulation technique to reduce ripple current in the bulk capacitor, and an improved, low-offset (±2-mV) current amplifier to reduce distortion at light load conditions.

Features

  • Controls Boost Preregulator to Near-Unity Power Factor
  • Limits Line Distortion
  • World Wide Line Operation
  • Over-Voltage Protection
  • Accurate Power Limiting
  • Average Current Mode Control
  • Improved Noise Immunity
  • Improved Feed-Forward Line Regulation
  • Leading Edge Modulation
  • 150-µA Typical Start-Up Current
  • Low-Power BiCMOS Operation
  • Up to 18-V Operation
  • Frequency Range 6 kHz to 220 kHz

Parametrics

Compare all products in Power factor correction (PFC) controllers Email Download to Excel
Part number Order Device type Control method UVLO thresholds on/off (V) Operating supply (Max) (V) Operating supply current (mA) Operating temperature range (C) Rating Features Package Group Package size: mm2:W x L (PKG)
UCC3817 Order now Single-phase PFC     CCM     16/10     18     4     0 to 70     Catalog     < 150W Applications
> 750W Applications
Average Current Mode
Enable
OVP    
PDIP | 16
SOIC | 16
SOIC | 16    
See datasheet (PDIP)
16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)
16SOIC: 77 mm2: 7.5 x 10.3 (SOIC | 16)    
UCC3818 Order now Single-phase PFC     CCM     10.5/10     18     4     0 to 70     Catalog     < 150W Applications
> 750W Applications
Average Current Mode
Enable
OVP    
PDIP | 16
SOIC | 16
SOIC | 16
TSSOP | 16    
See datasheet (PDIP)
16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)
16SOIC: 77 mm2: 7.5 x 10.3 (SOIC | 16)
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)