UCC383

ACTIVE

3-A, 9-V, ultra-low-dropout voltage regulator with reverse current protection from 0°C to 70°C

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
LM1085 ACTIVE 3-A, 29-V, linear voltage regulator Alternative product with wider input and output voltage range and lower noise
TPS7A84A ACTIVE 3-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout voltage regulator with power good Alternative product with ultra-low-noise performance, higher accuracy and lower dropout voltage

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 3 Vin (max) (V) 9 Vin (min) (V) 2.8 Vout (max) (V) 8.5 Vout (min) (V) 1.2 Fixed output options (V) 3, 3.3, 5 Iq (typ) (mA) 0.4 Thermal resistance θJA (°C/W) 70 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Reverse Current Protection Accuracy (%) 2.5 PSRR at 100 KHz (dB) 18 Dropout voltage (Vdo) (typ) (mV) 400 Operating temperature range (°C) 0 to 70
Output options Adjustable Output, Fixed Output Iout (max) (A) 3 Vin (max) (V) 9 Vin (min) (V) 2.8 Vout (max) (V) 8.5 Vout (min) (V) 1.2 Fixed output options (V) 3, 3.3, 5 Iq (typ) (mA) 0.4 Thermal resistance θJA (°C/W) 70 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Reverse Current Protection Accuracy (%) 2.5 PSRR at 100 KHz (dB) 18 Dropout voltage (Vdo) (typ) (mV) 400 Operating temperature range (°C) 0 to 70
TO-220 (KC) 5 45.212 mm² 10.16 x 4.45 TO-263 (KTT) 3 154.8384 mm² 10.16 x 15.24 TO-263 (KTT) 5 154.8384 mm² 10.16 x 15.24
  • Precision Positive Linear Series Pass Voltage Regulation
  • 0.45 V Dropout at 3 A
  • 50 mV Dropout at 10 mA
  • Quiescent Current Under 650 µA Irrespective of Load
  • Adjustable (5-Lead) Output Voltage Version
  • Fixed (3-Lead) Versions for 3.3-V and 5-V Outputs
  • Logic Shutdown Capability
  • Short-Circuit Power Limit of (3% × VIN × ISHORT)
  • Low VOUT to VIN Reverse Leakage
  • Thermal Shutdown

All trademarks are the property of their respective owners.

  • Precision Positive Linear Series Pass Voltage Regulation
  • 0.45 V Dropout at 3 A
  • 50 mV Dropout at 10 mA
  • Quiescent Current Under 650 µA Irrespective of Load
  • Adjustable (5-Lead) Output Voltage Version
  • Fixed (3-Lead) Versions for 3.3-V and 5-V Outputs
  • Logic Shutdown Capability
  • Short-Circuit Power Limit of (3% × VIN × ISHORT)
  • Low VOUT to VIN Reverse Leakage
  • Thermal Shutdown

All trademarks are the property of their respective owners.

The UCC283–3/–5/–ADJ family of positive linear series pass voltage regulators are tailored for low-drop-out applications where low quiescent power is important. Fabricated with a BiCMOS technology ideally suited for low input-to-output differential applications, the UCC283–5 passes 3 A while requiring only 0.45 V of typical input voltage headroom (ensured 0.6-V dropout).

These regulators include reverse voltage sensing that prevents current in the reverse direction. Quiescent current is always less than 650 µA. These devices have been internally compensated in such a way that the need for a minimum output capacitor has been eliminated.

UCC283–3 and UCC283–5 versions are in 3-lead packages and have preset outputs at 3.3 V and 5.0 V respectively. The output voltage is regulated to 1.5% at room temperature. The UCC283–ADJ version, in a 5-lead package, regulates the output voltage programmed by an external resistor ratio.

Short-circuit current is internally limited. The device responds to a sustained overcurrent condition by turning off after a tON time delay. The device then stays off for a period, tOFF, that is 32 times the tON delay. The device then begins pulsing on and off at the tON/(tON +tOFF) duty cycle of 3%. This drastically reduces the power dissipation during short-circuit and means heat sinks need only accommodate normal operation. On the 3-leaded versions of the device tON is fixed at 750 µs, on the adjustable 5-leaded versions an external capacitor sets the on time. The off time is always 32 × tON. The external timing control pin, CT, on the 5-leaded versions also serves as a shutdown input when pulled low.

Internal power dissipation is further controlled with thermal overload protection circuitry. Thermal shutdown occurs if the junction temperature exceeds 165°C. The chip remains off until the temperature has dropped 20°C.

The UCC283 series is specified for operation over the industrial range of –40°C to 85°C, and the UCC383 series is specified from 0°C to 70°C. These devices are available in 3- and 5-pin TO–220 and TO–263 power packages.

The UCC283–3/–5/–ADJ family of positive linear series pass voltage regulators are tailored for low-drop-out applications where low quiescent power is important. Fabricated with a BiCMOS technology ideally suited for low input-to-output differential applications, the UCC283–5 passes 3 A while requiring only 0.45 V of typical input voltage headroom (ensured 0.6-V dropout).

These regulators include reverse voltage sensing that prevents current in the reverse direction. Quiescent current is always less than 650 µA. These devices have been internally compensated in such a way that the need for a minimum output capacitor has been eliminated.

UCC283–3 and UCC283–5 versions are in 3-lead packages and have preset outputs at 3.3 V and 5.0 V respectively. The output voltage is regulated to 1.5% at room temperature. The UCC283–ADJ version, in a 5-lead package, regulates the output voltage programmed by an external resistor ratio.

Short-circuit current is internally limited. The device responds to a sustained overcurrent condition by turning off after a tON time delay. The device then stays off for a period, tOFF, that is 32 times the tON delay. The device then begins pulsing on and off at the tON/(tON +tOFF) duty cycle of 3%. This drastically reduces the power dissipation during short-circuit and means heat sinks need only accommodate normal operation. On the 3-leaded versions of the device tON is fixed at 750 µs, on the adjustable 5-leaded versions an external capacitor sets the on time. The off time is always 32 × tON. The external timing control pin, CT, on the 5-leaded versions also serves as a shutdown input when pulled low.

Internal power dissipation is further controlled with thermal overload protection circuitry. Thermal shutdown occurs if the junction temperature exceeds 165°C. The chip remains off until the temperature has dropped 20°C.

The UCC283 series is specified for operation over the industrial range of –40°C to 85°C, and the UCC383 series is specified from 0°C to 70°C. These devices are available in 3- and 5-pin TO–220 and TO–263 power packages.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet UCC283-x, UCC383-x: Low-Dropout 3-A Linear Regulator Family datasheet (Rev. B) 23 Feb 2004
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
User guide DEM-TO263LDO Demonstration Fixture 15 Oct 2003
Application note High Current LDO Linear Reglators (UCCx81-ADJ, UCx82-ADJ, UCCx83-ADJ, UCx85-AD 07 May 2002
Application note Using LDOs and Power Managers in Systems with Redundant Power Supplies 29 Nov 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
TO-220 (KC) 5 View options
TO-263 (KTT) 3 View options
TO-263 (KTT) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos