UCC5310 2A/1A, Single-Channel Isolated Gate Driver With Miller Clamp | TI.com

UCC5310 (ACTIVE)

2A/1A, Single-Channel Isolated Gate Driver With Miller Clamp

2A/1A, Single-Channel Isolated Gate Driver With Miller Clamp - UCC5310
 

Description

The UCC53x0 is a family of single-channel, isolated gate drivers with variants for pinout configuration and drive strength.

The UCC53x0S provides a split output that controls the rise and fall times individually. The UCC53x0M connects the gate of the transistor to an internal clamp to prevent false turnon caused by Miller current. The UCC53x0E has its UVLO2 referenced to GND2 to get a true UVLO reading.

The UCC53x0 is available in a 4 mm SOIC-8 (D) or 9 mm SOIC-8 (DWV) package and can support isolation voltage up to 3 kVRMS and 5 kVRMS respectively. With these various options the UCC53x0 family is a good fit for motor drives and industrial power supplies.

Compared to an optocoupler, the UCC53x0 family has lower part-to-part skew, lower propagation delay, higher operating temperature, and higher CMTI.

Features

  • Feature Options
    • Split Outputs (UCC53x0S)
    • UVLO Referenced to GND2 (UCC53x0E)
    • Miller Clamp Option (UCC53x0M)
  • 8-pin D (4-mm Creepage) and
    DWV (9mm Creepage) Package (UCC5390EC)
  • 60-ns (Typical) Propagation Delay
  • 100-kV/µs Minimum CMTI
  • Isolation Barrier Life > 40 Years
  • 3-V to 15-V Input Supply Voltage
  • Up to 33-V Driver Supply Voltage
    • 8-V and 12-V UVLO Options
  • Negative 5-V Handling Capability on Input Pins
  • Safety-Related Certifications:
    • 7000-VPK Isolation (DWV) and 4242-VPK Isolation (D) per DIN V VDE V 0884-11:2017-01 (Planned)
    • 5000-VRMS (DWV) and 3000-VRMS (D) Isolation Rating for 1 minute per UL 1577
    • CQC Certification per GB4943.1-2011 (Planned)
  • CMOS Inputs
  • Operating Temperature: –40°C to +125°C

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Isolated Gate Drivers

 
Isolation Rating (Vrms)
DIN V VDE V 0884-10 Transient Overvoltage Rating (Vpk)
DIN V VDE V 0884-10 Working Voltage (Vpk)
Number of Channels (#)
Power Switch
Enable/Disable Function
Output VCC/VDD (Max) (V)
Output VCC/VDD (Min) (V)
Input VCC (Min) (V)
Input VCC (Max) (V)
Peak Output Current (A)
Prop Delay (ns)
Operating Temperature Range (C)
Package Group
UCC5310 UCC5320 UCC5350 UCC5390
3000
5000    
3000
5000    
3000     3000
5000    
4242
7000    
4242
7000    
4242     4242
7000    
990
2121    
990
2121    
990     990
2121    
1     1     1     1    
IGBT     IGBT     MOSFET
IGBT
SiCFET
GaNFET    
IGBT    
N/A     N/A     N/A     N/A    
33     33     33     33    
13.2     13.2     9.5     13.2    
3     3     3     3    
15     15     15     15    
2.2     4.4     10     17    
60     60     65     65    
-40 to 125     -40 to 125     -40 to 125     -40 to 125    
SOIC | 8
SOIC | 8    
SOIC | 8
SOIC | 8    
SOIC | 8     SOIC | 8
SOIC | 8