UCC5320 2A/2A, Single-Channel Isolated Gate Driver for Bipolar Supply (E) or With Split Output (S) | TI.com

UCC5320 (ACTIVE)

2A/2A, Single-Channel Isolated Gate Driver for Bipolar Supply (E) or With Split Output (S)

 

Description

The UCC53x0 is a family of single-channel, isolated gate drivers designed to drive MOSFETs, IGBTs, SiC MOSFETs, and GaN FETs (UCC5350SBD). The UCC53x0S provides a split output that controls the rise and fall times individually. The UCC53x0M connects the gate of the transistor to an internal clamp to prevent false turnon caused by Miller current. The UCC53x0E has its UVLO2 referenced to GND2 to get a true UVLO reading.

The UCC53x0 is available in a 4 mm SOIC-8 (D) or 8.5 mm SOIC-8 (DWV) package and can support isolation voltage up to 3 kVRMS and 5 kVRMS respectively. With these various options the UCC53x0 family is a good fit for motor drives and industrial power supplies.

Compared to an optocoupler, the UCC53x0 family has lower part-to-part skew, lower propagation delay, higher operating temperature, and higher CMTI.

Features

  • Feature Options
    • Split Outputs (UCC53x0S)
    • UVLO Referenced to GND2 (UCC53x0E)
    • Miller Clamp Option (UCC53x0M)
  • 8-pin D (4-mm Creepage) and
    DWV (8.5mm Creepage) Package
  • 60-ns (Typical) Propagation Delay
  • 100-kV/µs Minimum CMTI
  • Isolation Barrier Life > 40 Years
  • 3-V to 15-V Input Supply Voltage
  • Up to 33-V Driver Supply Voltage
    • 8-V and 12-V UVLO Options
  • Negative 5-V Handling Capability on Input Pins
  • Safety-Related Certifications:
    • 7000-VPK Isolation DWV (Planned) and 4242-VPK Isolation D per DIN V VDE V 0884-11:2017-01 and DIN EN 61010-1
    • 5000-VRMS DWV and 3000-VRMS D
      Isolation Rating for 1 minute per UL 1577
    • CQC Certification per GB4943.1-2011
      D and DWV (Planned)
  • CMOS Inputs
  • Operating Temperature: –40°C to +125°C

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Isolated gate drivers Email Download to Excel
Part number Order Isolation rating (Vrms) DIN V VDE V 0884-10 transient overvoltage rating (Vpk) DIN V VDE V 0884-10 working voltage (Vpk) Number of channels (#) Power switch Enable/disable function Output VCC/VDD (Max) (V) Output VCC/VDD (Min) (V) Input VCC (Min) (V) Input VCC (Max) (V) Peak output current (A) Prop delay (ns) Operating temperature range (C) Package Group
UCC5320 Order now 3000
5000    
4242
7000    
990
2121    
1     IGBT    
   
33     13.2     3     15     4.4     60     -40 to 125     SOIC | 8
SOIC | 8    
UCC5310 Order now 3000
5000    
4242
7000    
990
2121    
1     IGBT    
   
33     13.2     3     15     2.2     60     -40 to 125     SOIC | 8
SOIC | 8    
UCC5350 Order now 3000     4242     990     1     MOSFET
IGBT
SiCFET
GaNFET    
   
33     9.5     3     15     10     65     -40 to 125     SOIC | 8    
UCC5390 Order now 3000
5000    
4242
7000    
990
2121    
1     IGBT    
   
33     13.2     3     15     17     65     -40 to 125     SOIC | 8
SOIC | 8