Home Power management Gate drivers Isolated gate drivers

UCC5320

ACTIVE

3k/5kVrms, 2A/2A single-channel isolated gate driver with UVLO referenced to GND or split output

Product details

Number of channels 1 Isolation rating Basic, Reinforced Withstand isolation voltage (VISO) (Vrms) 3000, 5000 Working isolation voltage (VIOWM) (Vrms) 990, 2121 Transient isolation voltage (VIOTM) (VPK) 4242, 7000 Power switch IGBT, MOSFET, SiCFET Peak output current (A) 4.4 Features Emitter-referenced UVLO, Split output Output VCC/VDD (max) (V) 33 Output VCC/VDD (min) (V) 13.2 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 15 Propagation delay time (µs) 0.06 Input threshold CMOS Operating temperature range (°C) -40 to 125 Rating Automotive, Catalog Bootstrap supply voltage (max) (V) 2121 Rise time (ns) 12 Fall time (ns) 10 Undervoltage lockout (typ) (V) 12
Number of channels 1 Isolation rating Basic, Reinforced Withstand isolation voltage (VISO) (Vrms) 3000, 5000 Working isolation voltage (VIOWM) (Vrms) 990, 2121 Transient isolation voltage (VIOTM) (VPK) 4242, 7000 Power switch IGBT, MOSFET, SiCFET Peak output current (A) 4.4 Features Emitter-referenced UVLO, Split output Output VCC/VDD (max) (V) 33 Output VCC/VDD (min) (V) 13.2 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 15 Propagation delay time (µs) 0.06 Input threshold CMOS Operating temperature range (°C) -40 to 125 Rating Automotive, Catalog Bootstrap supply voltage (max) (V) 2121 Rise time (ns) 12 Fall time (ns) 10 Undervoltage lockout (typ) (V) 12
SOIC (D) 8 29.4 mm² 4.9 x 6 SOIC (DWV) 8 67.275 mm² 5.85 x 11.5
  • Feature options
    • Split outputs (UCC53x0S)
    • UVLO referenced to GND2 (UCC53x0E)
    • Miller clamp option (UCC53x0M)
  • 8-pin D (4mm creepage) and DWV (8.5mm creepage) package
  • 60ns (typical) propagation delay
  • 100kV/µs minimum CMTI
  • Isolation barrier life > 40 Years
  • 3V to 15V input supply voltage
  • Up to 33V driver supply voltage
    • 8V and 12V UVLO options
  • Negative 5V handling capability on input pins
  • Safety-related certifications:
    • 7000VPK isolation DWV (planned) and 4242VPK isolation D per DIN V VDE V 0884-11:2017-01 and DIN EN 61010-1
    • 5000VRMS DWV and 3000VRMS D isolation rating for 1 minute per UL 1577
    • CQC certification per GB4943.1-2011 D and DWV (planned)
  • CMOS inputs
  • Operating temperature: –40°C to +125°C
  • Feature options
    • Split outputs (UCC53x0S)
    • UVLO referenced to GND2 (UCC53x0E)
    • Miller clamp option (UCC53x0M)
  • 8-pin D (4mm creepage) and DWV (8.5mm creepage) package
  • 60ns (typical) propagation delay
  • 100kV/µs minimum CMTI
  • Isolation barrier life > 40 Years
  • 3V to 15V input supply voltage
  • Up to 33V driver supply voltage
    • 8V and 12V UVLO options
  • Negative 5V handling capability on input pins
  • Safety-related certifications:
    • 7000VPK isolation DWV (planned) and 4242VPK isolation D per DIN V VDE V 0884-11:2017-01 and DIN EN 61010-1
    • 5000VRMS DWV and 3000VRMS D isolation rating for 1 minute per UL 1577
    • CQC certification per GB4943.1-2011 D and DWV (planned)
  • CMOS inputs
  • Operating temperature: –40°C to +125°C

The UCC53x0 is a family of single-channel, isolated gate drivers designed to drive MOSFETs, IGBTs, SiC MOSFETs, and GaN FETs (UCC5350SBD). The UCC53x0S provides a split output that controls the rise and fall times individually. The UCC53x0M connects the gate of the transistor to an internal clamp to prevent false turn-on caused by Miller current. The UCC53x0E has its UVLO2 referenced to GND2 to get a true UVLO reading.

The UCC53x0 is available in a 4mm SOIC-8 (D) or 8.5mm SOIC-8 (DWV) package and can support isolation voltage up to 3kVRMS and 5kVRMS, respectively. With these various options the UCC53x0 family is a good fit for motor drives and industrial power supplies.

Compared to an optocoupler, the UCC53x0 family has lower part-to-part skew, lower propagation delay, higher operating temperature, and higher CMTI.

The UCC53x0 is a family of single-channel, isolated gate drivers designed to drive MOSFETs, IGBTs, SiC MOSFETs, and GaN FETs (UCC5350SBD). The UCC53x0S provides a split output that controls the rise and fall times individually. The UCC53x0M connects the gate of the transistor to an internal clamp to prevent false turn-on caused by Miller current. The UCC53x0E has its UVLO2 referenced to GND2 to get a true UVLO reading.

The UCC53x0 is available in a 4mm SOIC-8 (D) or 8.5mm SOIC-8 (DWV) package and can support isolation voltage up to 3kVRMS and 5kVRMS, respectively. With these various options the UCC53x0 family is a good fit for motor drives and industrial power supplies.

Compared to an optocoupler, the UCC53x0 family has lower part-to-part skew, lower propagation delay, higher operating temperature, and higher CMTI.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 19
Type Title Date
* Data sheet UCC53x0 Single-Channel Isolated Gate Drivers datasheet (Rev. I) PDF | HTML 27 Mar 2024
Certificate VDE Certificate for Basic Isolation for DIN EN IEC 60747-17 (Rev. W) 31 Jan 2024
White paper Circuit Board Insulation Design According to IEC60664 for Motor Drive Apps PDF | HTML 31 Aug 2023
Certificate UCC5310 CQC Certificate of Product Certification 16 Aug 2023
Certificate UCC53xx CQC Certificate of Product Certification (Rev. A) 16 Aug 2023
Certificate UL Certification E181974 Vol 4. Sec 7 (Rev. C) 02 Dec 2022
Application brief The Use and Benefits of Ferrite Beads in Gate Drive Circuits PDF | HTML 16 Dec 2021
Technical article The impact of an isolated gate driver’s input stage for motor-drive applications PDF | HTML 29 Sep 2020
E-book Ein Techniker-Leitfaden für Industrieroboter-Designs 25 Mar 2020
Application brief External Gate Resistor Selection Guide (Rev. A) 28 Feb 2020
Application brief Understanding Peak IOH and IOL Currents (Rev. A) 28 Feb 2020
E-book E-book: An engineer’s guide to industrial robot designs 12 Feb 2020
White paper Power Electronics in Motor Drives: Where is it? (Rev. A) 01 Oct 2019
Application brief Enable Function with Unused Differential Input 11 Jul 2018
Functional safety information Isolation in solar power converters: Understanding the IEC62109-1 safety standar (Rev. A) 18 May 2018
EVM User's guide UCC5390ECDWV Isolated Gate Driver Evaluation Module User's Guide 25 Jan 2018
User guide UCC53x0xD Evaluation Module 21 Jun 2017
Analog Design Journal Common-mode transient immunity for isolated gate drivers 30 Oct 2015
White paper High-voltage reinforced isolation: Definitions and test methodologies 16 Oct 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC5320SCEVM-058 — UCC5320SC isolated gate driver evaluation module

UCC5320SCEVM is an Evaluation Module used to evaluate UCC53xx family of devices and it provides user with flexiblity of configuring  driver to Split output, miller clamp or UVLO based on the device used . The EVM features enough test points & jumper options for one to evaluate the device (...)
User guide: PDF
Not available on TI.com
Evaluation board

UCC5390ECDWVEVM — UCC5390ECDWV 10-A, 10-A 5-kVRMS Isolated Single-Channel Gate Driver Evaluation Module

UCC5390ECDWVEVM is designed for evaluating the UCC53xxDWV family, which is a 5.0-kVRMS Isolated Single-Channel Gate Driver with 10-A source and 10-A sink peak current capability. This EVM could be served to evaluate the driver IC against its datsheet. The EVM can also be used as Driver IC (...)
User guide: PDF
Not available on TI.com
Simulation model

UCC5320ECD PSpice Transient Model

SLLM354.ZIP (59 KB) - PSpice Model
Simulation model

UCC5320ECD Unencrypted PSpice Transient Model

SLLM355.ZIP (3 KB) - PSpice Model
Simulation model

UCC5320SCD PSpice Transient Model (Rev. A)

SLLM351A.ZIP (52 KB) - PSpice Model
Simulation model

UCC5320SCD Unencrypted PSpice Transient Model (Rev. A)

SLLM350A.ZIP (3 KB) - PSpice Model
Calculation tool

SLURAY7 UCC53x0 Gate Resistor and Thermal Calculator Tool

Supported products & hardware

Supported products & hardware

Products
Isolated gate drivers
UCC5310 3kVrms/5kVrms, 2A/1A single-channel isolated gate driver with miller clamp, 12V UVLO & D or DWV pkg UCC5320 3k/5kVrms, 2A/2A single-channel isolated gate driver with UVLO referenced to GND or split output UCC5350 3kVrms, 5A/5A single-channel isolated gate driver with miller clamp or split out & 8V or 12V UVLO UCC5350-Q1 Automotive, ±5-A single-channel isolated gate driver with miller clamp or split outputs for IGBT/SiC UCC5390 3kVrms/5kVrms, ±10A single-channel isolated gate driver with UVLO referenced to GND or split output UCC5390-Q1 Automotive 17-A 5kv RMS single channel isolated gate driver
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-01606 — 10-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design

This verified reference design provides an overview on how to implement a three-level three-phase SiC based DC:AC T-type inverter stage. Higher switching frequency of 50KHz reduces the size of magnetics for the filter design and enables higher power density. The use of SiC MOSFETs with switching (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01160 — Compact, Single-Channel, Isolated SiC and IGBT Gate Driver Reference Design for UPS and Inverters

This Silicon Carbide (SiC) FET and IGBT gate driver reference design is a blueprint to drive the power stages of UPS, AC inverter, and electric vehicle charge pile (EV charging station) applications. The design is based on TI’s UCC53xx 3-kVRMS basic isolated gate drivers to drive high- and (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00914 — Reinforced Isolated Phase Current Sense Reference Design with Small Delta Sigma Modulators

This reference design realizes a reinforced isolated 3-phase inverter sub-system using isolated IGBT gate drivers and isolated current/voltage sensors. Precise in-line shunt based motor phase current sensing is done with AMC1306E25 delta sigma modulators. The modulator output is Manchester-encoded (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01456 — Compact, Non-Isolated 3 Phase Inverter Reference Design for 200-480 VAC Industrial Drives

This reference design realizes a 3 phase inverter subsystem for variable frequency AC inverter drives and servo drives. This design is particularly suited for drive architectures in which the microcontroller and inverter ground are non-isolated. The basic isolated gate driver UCC5320S is used for (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
SOIC (D) 8 View options
SOIC (DWV) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos