UCC5350 (ACTIVE) 5A/5A, 3-kVRMS Single-Channel Isolated Gate Driver With Miller Clamp (M) or With Split Output (S)

 

Models (4)

Title Category Type Size (KB) Date Views
UCC5350MCD Unencrypted PSpice Transient Model (Rev. A) PSpice Model ZIP 3 KB 26 Nov 2018 0 views
UCC5350MCD PSpice Transient Model (Rev. A) PSpice Model ZIP 54 KB 26 Nov 2018 0 views
UCC5350SBD PSpice Transient Model PSpice Model ZIP 53 KB 14 Sep 2017 0 views
UCC5350SBD Unencrypted PSpice Transient Model PSpice Model ZIP 3 KB 14 Sep 2017 0 views

Design kits & evaluation modules (1)

Name Part# Type
UCC5320SC isolated gate driver evaluation module UCC5320SCEVM-058 Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

330-W, 95.5% Efficiency and 18-W/in3 density, bridgeless PFC+LLC reference design

This reference design is a compact, high efficiency, bridgeless 330-W, 19.5-V output AC/DC reference design. This design consists of a front-end, bidirectional bridgeless boost power factor correction (PFC) based on the UCC28180A device, achieving end-to-end peak efficiency of > 94% at 90 V AC (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.