SLLSF39 September 2017 UCC5350SB

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Function
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Power Ratings
    6. 6.6 Insulation Specifications
    7. 6.7 Safety-Related Certifications
    8. 6.8 Safety Limiting Values
    9. 6.9 Electrical Characteristics
    10. 6.10Switching Characteristics
    11. 6.11Insulation Characteristics Curves
    12. 6.12Typical Characteristics
  7. Parameter Measurement Information
    1. 7.1Propagation Delay, Inverting, and Noninverting Configuration
      1. 7.1.1CMTI Testing
  8. Detailed Description
    1. 8.1Overview
    2. 8.2Functional Block Diagram
    3. 8.3Feature Description
      1. 8.3.1Power Supply
      2. 8.3.2Input Stage
      3. 8.3.3Output Stage
      4. 8.3.4Protection Features
        1. 8.3.4.1Undervoltage Lockout (UVLO)
        2. 8.3.4.2Active Pulldown
        3. 8.3.4.3Short-Circuit Clamping
    4. 8.4Device Functional Modes
      1. 8.4.1ESD Structure
  9. Application and Implementation
    1. 9.1Application Information
    2. 9.2Typical Application
      1. 9.2.1Design Requirements
      2. 9.2.2Detailed Design Procedure Example
        1. 9.2.2.1Designing IN+ and IN- Input Filter
        2. 9.2.2.2Gate-Driver Output Resistor
        3. 9.2.2.3Estimate Gate-Driver Power Loss
        4. 9.2.2.4Estimating Junction Temperature
      3. 9.2.3Selecting VCC1 and VCC2 Capacitors
        1. 9.2.3.1Selecting a VCC1 Capacitor
        2. 9.2.3.2Selecting a VCC2 Capacitor
        3. 9.2.3.3Application Circuits With Output Stage Negative Bias
      4. 9.2.4Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1Layout Guidelines
    2. 11.2Layout Example
    3. 11.3PCB Material
  12. 12Device and Documentation Support
    1. 12.1Documentation Support
      1. 12.1.1Related Documentation
    2. 12.2Related Links
    3. 12.3Receiving Notification of Documentation Updates
    4. 12.4Community Resources
    5. 12.5Trademarks
    6. 12.6Electrostatic Discharge Caution
    7. 12.7Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Orderable Information

Features

  • Single Channel Split Output Gate Driver
  • 8.5-A Peak Source, 10-A Peak Sink Output
  • 8-V Under Voltage Lockout
  • Switching Parameters:
    • 65-ns Typical Propagation Delay
    • 20-ns Maximum Pulse-Width Distortion
  • 100-kV/μs Minimum Common-Mode Transient Immunity (CMTI)
  • 3-V to 15-V Input Supply Voltage
  • 9.5-V to 33-V Output Driver Supply Voltage
  • Negative Voltage Handling on Input Pins (–5 V)
  • Isolation Surge Withstand Voltage: 4242 VPK
  • Safety-Related Certifications:
    • 4242-VPK Isolation per DIN V VDE V 0884-10 (Planned)
    • 3000-VRMS Isolation for 1 Minute per UL 1577 (Planned)
    • CSA Component Acceptance Notice 5A, IEC 60950-1 Standard (Planned)
    • CQC Certification per GB4943.1-2011 (Planned)
  • 4-kV ESD (HBM) on All Pins
  • CMOS Inputs
  • 8-pin Narrow Body SOIC Package
  • Operating Temperature: –40°C to +125°C Ambient

Applications

  • Industrial Motor-Control Drives
  • Industrial Power Supplies
  • Solar Inverters
  • HEV and EV Power Modules
  • Induction Heating

Description

The UCC5350SB is a single-channel, isolated IGBT, SiC, and MOSFET gate driver with split-outputs and superior isolation ratings.

The UCC5350SB is available in an 8-pin SOIC (D) package. This package has a creepage and clearance of 4 mm and can support isolation voltage up to 3 kVRMS, which is good for applications where basic isolation is needed. With its split-output and 8-V UVLO this device is a good fit for motor drives and industrial power supplies.

The UCC5350SB option provides a split output that can be used to control the rise and fall times of the driver.

Compared to an optocoupler, the UCC5350SB has lower part-to-part skew, lower propagation delay, higher operating temperature, and higher CMTI.

Device Information(1)

PART NUMBERPACKAGEBODY SIZE (NOM)
UCC5350SBD SOIC (8)4.90 mm x 3.91 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.


Functional Block Diagram

UCC5350SB FPG-53XX-SLLSER8.gif