Home Power management Gate drivers Isolated gate drivers

UCC5390-Q1

ACTIVE

Automotive 17-A 5kv RMS single channel isolated gate driver

Product details

Number of channels 1 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 2121 Transient isolation voltage (VIOTM) (VPK) 7000 Power switch IGBT, MOSFET, SiCFET Peak output current (A) 17 Features UVLO reference to ground Output VCC/VDD (max) (V) 33 Output VCC/VDD (min) (V) 13.2 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 15 TI functional safety category Functional Safety-Capable Propagation delay time (µs) 0.065 Input threshold CMOS Operating temperature range (°C) -40 to 125 Rating Automotive Bootstrap supply voltage (max) (V) 2121 Rise time (ns) 26 Fall time (ns) 22 Undervoltage lockout (typ) (V) 12
Number of channels 1 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 2121 Transient isolation voltage (VIOTM) (VPK) 7000 Power switch IGBT, MOSFET, SiCFET Peak output current (A) 17 Features UVLO reference to ground Output VCC/VDD (max) (V) 33 Output VCC/VDD (min) (V) 13.2 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 15 TI functional safety category Functional Safety-Capable Propagation delay time (µs) 0.065 Input threshold CMOS Operating temperature range (°C) -40 to 125 Rating Automotive Bootstrap supply voltage (max) (V) 2121 Rise time (ns) 26 Fall time (ns) 22 Undervoltage lockout (typ) (V) 12
SOIC (DWV) 8 67.275 mm² 5.85 x 11.5
  • 5kVRMS single channel isolated gate driver
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1
    • HBM ESD classification level H2
    • CDM ESD classification level C6
  • Functional Safety Quality-Managed
  • 12V UVLO referenced to GND2
  • 8-pin DWV (8.5mm creepage) package
  • 60ns (typical) propagation delay
  • Small part-to-part skew in propagation delay
  • 100V/ns minimum CMTI
  • 10A minimum peak current
  • 3V to 15V input supply voltage
  • Up to 33V driver supply voltage
  • Negative 5V handling capability on input pins
  • Safety-related certifications:
    • 7000VPK isolation (DWV) per DIN V VDE V 0884-11:2017-01 (planned)
    • 5000VRMS (DWV) isolation rating for 1 minute per UL 1577
    • CQC Certification per GB4943.1-2011
  • CMOS inputs
  • Operating junction temperature: –40°C to +150°C
  • 5kVRMS single channel isolated gate driver
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1
    • HBM ESD classification level H2
    • CDM ESD classification level C6
  • Functional Safety Quality-Managed
  • 12V UVLO referenced to GND2
  • 8-pin DWV (8.5mm creepage) package
  • 60ns (typical) propagation delay
  • Small part-to-part skew in propagation delay
  • 100V/ns minimum CMTI
  • 10A minimum peak current
  • 3V to 15V input supply voltage
  • Up to 33V driver supply voltage
  • Negative 5V handling capability on input pins
  • Safety-related certifications:
    • 7000VPK isolation (DWV) per DIN V VDE V 0884-11:2017-01 (planned)
    • 5000VRMS (DWV) isolation rating for 1 minute per UL 1577
    • CQC Certification per GB4943.1-2011
  • CMOS inputs
  • Operating junction temperature: –40°C to +150°C

The UCC5390-Q1 is a single-channel, isolated gate driver with 10A source and 10A sink peak current designed to drive MOSFETs, IGBTs, and SiC MOSFETs. The UCC5390-Q1 has its UVLO2 referenced to GND2, which facilitates bipolar supplies and optimizes SiC and IGBT switching behavior and robustness.

The UCC5390-Q1 is available in 8.5mm SOIC-8 (DWV) package and can support isolation voltage up to 5kVRMS. The input side is isolated from the output side with SiO2 capacitive isolation technology with longer than 40 years isolation barrier lifetime. With its high drive strength and true UVLO detection, this device is a good fit for driving IGBTs and SiC MOSFETs in applications such as on-board chargers and traction inverters.

Compared to an optocoupler, the UCC5390-Q1 has lower part-to-part skew, lower propagation delay, higher operating temperature, and higher CMTI.

The UCC5390-Q1 is a single-channel, isolated gate driver with 10A source and 10A sink peak current designed to drive MOSFETs, IGBTs, and SiC MOSFETs. The UCC5390-Q1 has its UVLO2 referenced to GND2, which facilitates bipolar supplies and optimizes SiC and IGBT switching behavior and robustness.

The UCC5390-Q1 is available in 8.5mm SOIC-8 (DWV) package and can support isolation voltage up to 5kVRMS. The input side is isolated from the output side with SiO2 capacitive isolation technology with longer than 40 years isolation barrier lifetime. With its high drive strength and true UVLO detection, this device is a good fit for driving IGBTs and SiC MOSFETs in applications such as on-board chargers and traction inverters.

Compared to an optocoupler, the UCC5390-Q1 has lower part-to-part skew, lower propagation delay, higher operating temperature, and higher CMTI.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet UCC5390-Q1 Single-Channel Isolated Gate Driver for SiC/IGBT and Automotive Applications datasheet (Rev. B) PDF | HTML 14 Feb 2024
Certificate UCC5310 CQC Certificate of Product Certification 16 Aug 2023
Certificate UL Certification E181974 Vol 4. Sec 7 (Rev. C) 02 Dec 2022
Functional safety information UCC5390-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 16 Mar 2022
Application brief The Use and Benefits of Ferrite Beads in Gate Drive Circuits PDF | HTML 16 Dec 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC5390ECDWVEVM — UCC5390ECDWV 10-A, 10-A 5-kVRMS Isolated Single-Channel Gate Driver Evaluation Module

UCC5390ECDWVEVM is designed for evaluating the UCC53xxDWV family, which is a 5.0-kVRMS Isolated Single-Channel Gate Driver with 10-A source and 10-A sink peak current capability. This EVM could be served to evaluate the driver IC against its datsheet. The EVM can also be used as Driver IC (...)
User guide: PDF
Not available on TI.com
Simulation model

UCC5390ECD PSpice Transient Model

SLLM366.ZIP (53 KB) - PSpice Model
Simulation model

UCC5390ECD Unencrypted PSpice Transient Model

SLLM369.ZIP (3 KB) - PSpice Model
Calculation tool

SLURAY7 UCC53x0 Gate Resistor and Thermal Calculator Tool

Supported products & hardware

Supported products & hardware

Products
Isolated gate drivers
UCC5310 3kVrms/5kVrms, 2A/1A single-channel isolated gate driver with miller clamp, 12V UVLO & D or DWV pkg UCC5320 3k/5kVrms, 2A/2A single-channel isolated gate driver with UVLO referenced to GND or split output UCC5350 3kVrms, 5A/5A single-channel isolated gate driver with miller clamp or split out & 8V or 12V UVLO UCC5350-Q1 Automotive, ±5-A single-channel isolated gate driver with miller clamp or split outputs for IGBT/SiC UCC5390 3kVrms/5kVrms, ±10A single-channel isolated gate driver with UVLO referenced to GND or split output UCC5390-Q1 Automotive 17-A 5kv RMS single channel isolated gate driver
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
SOIC (DWV) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos