The UCC53x0 is a family of single-channel, isolated gate drivers designed to drive MOSFETs, IGBTs, SiC MOSFETs, and GaN FETs (UCC5350SBD). The UCC53x0S provides a split output that controls the rise and fall times individually. The UCC53x0M connects the gate of the transistor to an internal clamp to prevent false turnon caused by Miller current. The UCC53x0E has its UVLO2 referenced to GND2 to get a true UVLO reading.
The UCC53x0 is available in a 4 mm SOIC-8 (D) or 8.5 mm SOIC-8 (DWV) package and can support isolation voltage up to 3 kVRMS and 5 kVRMS respectively. With these various options the UCC53x0 family is a good fit for motor drives and industrial power supplies.
Compared to an optocoupler, the UCC53x0 family has lower part-to-part skew, lower propagation delay, higher operating temperature, and higher CMTI.
All trademarks are the property of their respective owners.
Isolation rating (Vrms) |
DIN V VDE V 0884-10 transient overvoltage rating (Vpk) |
DIN V VDE V 0884-10 working voltage (Vpk) |
Number of channels (#) |
Power switch |
Enable/disable function |
Output VCC/VDD (Max) (V) |
Output VCC/VDD (Min) (V) |
Input VCC (Min) (V) |
Input VCC (Max) (V) |
Peak output current (A) |
Prop delay (ns) |
Operating temperature range (C) |
Package Group |
UCC5390 | UCC5310 | UCC5320 | UCC5350 |
---|---|---|---|
3000 5000 |
3000 5000 |
3000 5000 |
3000 |
4242 7000 |
4242 7000 |
4242 7000 |
4242 |
990 2121 |
990 2121 |
990 2121 |
990 |
1 | 1 | 1 | 1 |
IGBT | IGBT | IGBT |
MOSFET IGBT SiCFET GaNFET |
|
|
|
|
33 | 33 | 33 | 33 |
13.2 | 13.2 | 13.2 | 9.5 |
3 | 3 | 3 | 3 |
15 | 15 | 15 | 15 |
17 | 2.2 | 4.4 | 10 |
65 | 60 | 60 | 65 |
-40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 |
SOIC | 8
SOIC | 8 |
SOIC | 8
SOIC | 8 |
SOIC | 8
SOIC | 8 |
SOIC | 8 |
Order now | Order now | Order now | Order now |