UCD90320 32-Rail PMBus Power Sequencer and System Manager | TI.com

UCD90320
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
32-Rail PMBus Power Sequencer and System Manager

 

Description

The UCD90320 device is a 32-rail PMBus™ addressable power sequencer and system manager in a compact 0.8-mm pitch BGA package.

The 24 integrated ADC channels (AMONx) monitor the power supply voltage, current, and temperature. Of the 84 GPIO pins, 8 can be used as digital monitors (DMONx), 32 to enable the power supply (ENx), 24 for margining (MARx), 16 for logical GPO, and 32 GPIs for cascading, and system function.

The 32 ENx pins and the 16 LGPOx pins can be configured to be active driven or open drain outputs.

Nonvolatile event logging preserves fault events after power dropout. Black box fault log feature preserves the status for all rails and I/O pins when the first fault occurs. The cascading feature offers convenient ways to manage up to 128 voltage rails through one SYNC_CLK pin connection.

The FAULT pin coordinates the cascaded devices to take synchronized fault responses. The pin-selected rail states feature uses up to 3 GPIs to control up to eight user-defined power states. These states can implement system low-power modes as outlined in the Advanced Configuration and Power Interface (ACPI) specification.

The TI Fusion Digital Power™ designer software is an intuitive PC-based graphic user interface (GUI) that can configure, store, and monitor all system operating parameters.

Features

  • Sequence, Monitor, and Margin 24 Voltage Rails Plus 8 Digital Rails
  • Monitor and Respond to OV, UV, OC, UC, Temperature, Time-Out, and GPI-Triggered Faults
  • Flexible Sequence-On and Off Dependencies, Delay Time, Boolean Logic, and GPIO Configuration to Support Complex Sequencing Applications
  • Four Rail Profiles for Adaptive Voltage Identification (AVID) Voltage Regulator
  • High-Accuracy Closed-Loop Margining
  • Active Trim Function Improves Rail Output Voltage Accuracy
  • Advanced Nonvolatile Event Logging To Assist System Debugging
    • Single-Event Fault Log (100 entries)
    • Peak Value Log
    • Black Box Fault Log to Save Status of All Rails and I/O Pins at the First Fault
  • Easily Cascade Up to 4 Power Sequencers and Take Coordinated Fault Responses
  • Programmable Watchdog Timer and System Reset
  • Pin-Selected Rail State
  • PMBus™ 1.2 Compliant

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Sequencers Email Download to Excel
Part number Order Number of supplies monitored VCC (Min) (V) VCC (Max) (V) Iq (Typ) (uA) Time delay (ms) Number of sequenced outputs Rating Package Group Package size: mm2:W x L (PKG)
UCD90320 Order now 32     3.15     3.63     31400     Programmable     32     Catalog     NFBGA | 169     169NFBGA: 144 mm2: 12 x 12 (NFBGA | 169)    
UCD90120A Order now 13     3     3.6     50000     Programmable     12     Catalog     VQFN | 64     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)    
UCD90124A Order now 12     3     3.6     50000     Programmable     12     Catalog     VQFN | 64     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)    
UCD90160A Order now 16     3     3.6     50000     Programmable     16     Catalog     VQFN | 64     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)    
UCD9090A Order now 10     3     3.6     50000     Programmable     10     Catalog     VQFN | 48     48VQFN: 49 mm2: 7 x 7 (VQFN | 48)    
UCD90910 Samples not available 10     3     3.6     50000     Programmable     10     Catalog     VQFN | 64     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)