UCD9080

ACTIVE

Power Supply Sequencer and Monitor

Product details

Supply voltage (min) (V) 3 Number of supplies monitored 8 Supply voltage (max) (V) 3.6 Iq (typ) (mA) 4.5 Number of sequenced outputs 8 Rating Catalog Operating temperature range (°C) -40 to 85
Supply voltage (min) (V) 3 Number of supplies monitored 8 Supply voltage (max) (V) 3.6 Iq (typ) (mA) 4.5 Number of sequenced outputs 8 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RHB) 32 25 mm² 5 x 5
  • Single Supply Voltage: 3.3 V
  • Low Power Consumption
  • Sequences and Monitors up to Eight Voltage Rails
  • Rail Voltages Sampled Every 50 µs With 3.2-mV Resolution
  • Four Configurable Digital Outputs for Power-On Reset and Other Functions
  • Configurable Rail-Enable Output Polarity
  • Flexible Rail Sequencing: Timeline (ms), Parent Rail Regulation Window, Parent Rail Achieving Defined Threshold
  • Under- and Overvoltage Thresholds: Settable Per-Rail
  • Regulation Expiration Time: Settable Per-Rail
  • Flexible Rail Shutdown: Parent Rail Shutdown Can Shut Down Child Rails, Independent Rail Configuration
  • Per-Rail Alarm Conditions, With Timestamp: Under- and Overvoltage Glitch, Sustained Under- and/or Overvoltage, Rail Did Not Start
  • I2C Interface for Configuration and Monitoring
  • Microsoft™ Windows™ GUI for Configuration and Monitoring
  • APPLICATIONS
    • Telecommunications Switches
    • Servers
    • Networking Equipment
    • Test Equipment
    • Any System Requiring Sequencing of Multiple Voltage Rails

TMS320 is a trademark of Texas Instruments.
Microsoft, Windows are trademarks of Microsoft Corporation.
All other trademarks are the property of their respective owners.

  • Single Supply Voltage: 3.3 V
  • Low Power Consumption
  • Sequences and Monitors up to Eight Voltage Rails
  • Rail Voltages Sampled Every 50 µs With 3.2-mV Resolution
  • Four Configurable Digital Outputs for Power-On Reset and Other Functions
  • Configurable Rail-Enable Output Polarity
  • Flexible Rail Sequencing: Timeline (ms), Parent Rail Regulation Window, Parent Rail Achieving Defined Threshold
  • Under- and Overvoltage Thresholds: Settable Per-Rail
  • Regulation Expiration Time: Settable Per-Rail
  • Flexible Rail Shutdown: Parent Rail Shutdown Can Shut Down Child Rails, Independent Rail Configuration
  • Per-Rail Alarm Conditions, With Timestamp: Under- and Overvoltage Glitch, Sustained Under- and/or Overvoltage, Rail Did Not Start
  • I2C Interface for Configuration and Monitoring
  • Microsoft™ Windows™ GUI for Configuration and Monitoring
  • APPLICATIONS
    • Telecommunications Switches
    • Servers
    • Networking Equipment
    • Test Equipment
    • Any System Requiring Sequencing of Multiple Voltage Rails

TMS320 is a trademark of Texas Instruments.
Microsoft, Windows are trademarks of Microsoft Corporation.
All other trademarks are the property of their respective owners.

The UCD9080 power-supply sequencer controls the enable sequence of up to eight independent voltage rails and provides four general-purpose digital outputs. The device operates from a 3.3-V supply, provides 3.2-mV resolution of voltage rails, and requires no external memory or clock. The UCD9080 monitors the voltage rails independently at more than a 20-kHz rate and has a high degree of rail sequence and rail error-response configurability. The sequencing of rails can be based on timed events or on timed events in conjunction with other rails achieving regulation or a voltage threshold. In addition, each rail is monitored for undervoltage and overvoltage glitches and thresholds. Each rail the UCD9080 monitors can be configured to shut down a user-defined set of other rails, and alarm conditions are monitored on a per-rail basis.

Figure 1 shows the UCD9080 power-supply sequencer in a typical application.

The UCD9080 power-supply sequencer controls the enable sequence of up to eight independent voltage rails and provides four general-purpose digital outputs. The device operates from a 3.3-V supply, provides 3.2-mV resolution of voltage rails, and requires no external memory or clock. The UCD9080 monitors the voltage rails independently at more than a 20-kHz rate and has a high degree of rail sequence and rail error-response configurability. The sequencing of rails can be based on timed events or on timed events in conjunction with other rails achieving regulation or a voltage threshold. In addition, each rail is monitored for undervoltage and overvoltage glitches and thresholds. Each rail the UCD9080 monitors can be configured to shut down a user-defined set of other rails, and alarm conditions are monitored on a per-rail basis.

Figure 1 shows the UCD9080 power-supply sequencer in a typical application.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
UCD9081 ACTIVE Power Supply Sequencer and Monitor with Non-Volatile Error Logging A pin-compatible upgrade with enhanced functionality and efficiency, and is preferred for new designs.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet 8-Channel Power Supply Sequencer and Monitor datasheet (Rev. E) 06 May 2008
Application note Communicating With the UCD9081; Unpowered, in System 22 Dec 2008
Application note Monitoring Fan Tachometers using the UCD908x Devices 17 Oct 2008
User guide UCD9080 Power Supply Sequencer and Monitor EVM (Rev. A) 07 Feb 2008
Application note Programming the UCD9080 10 Dec 2007
Application note Expanded System Monitoring Functions with UCD9080 (Rev. A) 05 Nov 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCD9081EVM — UCD9081EVM Evaluation Module

The UCD9081EVM facilitates evaluation of the UCD9081 Power Supply Sequencer and Monitor. The UCD9081EVM allows a user to configure sequencing and monitoring of the 8 on board power supplies or external power supplies via on board headers.
User guide: PDF
Not available on TI.com
GUI for evaluation module (EVM)

SLVC154 UCD9080 EVM GUI-2.3

Supported products & hardware

Supported products & hardware

Products
Sequencers
UCD9080 Power Supply Sequencer and Monitor
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
VQFN (RHB) 32 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos