UCD9081 Power Supply Sequencer and Monitor with Non-Volatile Error Logging | TI.com

UCD9081
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Power Supply Sequencer and Monitor with Non-Volatile Error Logging

 

Description

The UCD9081 power-supply sequencer controls the enable sequence of up to eight independent voltage rails and provides four general-purpose digital outputs (GPO). The device operates from a 3.3-V supply, provides 3.2-mV resolution of voltage rails, and requires no external memory or clock. The UCD9081 monitors the voltage rails independently and has a high degree of rail sequence and alarm response options. The sequencing of rails can be based on timed events or on timed events in conjunction with other rails achieving regulation or a voltage threshold. In addition, each rail is monitored for undervoltage and overvoltage glitches and thresholds. Each rail the UCD9081 monitors can be configured to shut down a user-defined set of other rails and GPOs, and alarm conditions are monitored on a per-rail basis.

Features

  • Single Supply Voltage: 3.3 V
  • Low Power Consumption: 3-mA Nominal Supply Current
  • Sequences and Monitors Eight Voltage Rails
  • Rail Voltages Sampled With 3.2-mV Resolution
  • Internal or External Voltage Reference
  • Four Configurable Digital Outputs for Power-On-Reset and Other Functions
  • Configurable Digital Output Polarity
  • Flexible Rail Sequencing Based on Timeline (ms), Parent Rail Regulation Window, or Parent Rail Achieving Defined Threshold
  • Independent Under- and Overvoltage Thresholds Per Rail
  • Configurable Regulation Expiration Times Per Rail
  • Flexible Alarm Processing: Ignore, Log Only, Retry n Times, Retry Continuously, Sequence, Parent Rail Can Shutdown Child Rails
  • Alarm Conditions Logged With Timestamp: Under- and Overvoltage Glitch, Sustained Under- and Overvoltage, Rail Did Not Start
  • On-Chip Flash for Storing User Data
  • Error Logging to Flash for System Failure Analysis
  • I2C™ Interface for Configuration and Monitoring
  • Microsoft Windows™ GUI for Configuration and Monitoring
  • APPLICATIONS
    • Telecommunications Switches
    • Servers
    • Networking Equipment
    • Test Equipment
    • Industrial
    • Any System Requiring Sequencing of Multiple Voltage Rails

All other trademarks are the property of their respective owners

Parametrics

Compare all products in Sequencers Email Download to Excel
Part number Order Number of supplies monitored VCC (Min) (V) VCC (Max) (V) Iq (Typ) (uA) Time delay (ms) Number of sequenced outputs Rating Package Group Package size: mm2:W x L (PKG)
UCD9081 Order now 8     3     3.6     3000     Programmable     8     Catalog     VQFN | 32     32VQFN: 25 mm2: 5 x 5 (VQFN | 32)    
UCD9080 Samples not available 8     3     3.6     4500     Programmable     8     Catalog     VQFN | 32     32VQFN: 25 mm2: 5 x 5 (VQFN | 32)