UCD9090A 10-Rail Power Supply Sequencer and Monitor With ACPI Support | TI.com

UCD9090A (ACTIVE)

10-Rail Power Supply Sequencer and Monitor With ACPI Support

 

Description

The UCD9090A is a 10-rail PMBus/I2C addressable power supply sequencer and monitor. The device integrates a 12-bit ADC for monitoring up to 10 power supply voltage inputs. Twenty-three GPIO pins can be used for power supply enables, power-on reset signals, external interrupts, cascading, or other system functions. Ten of these pins offer PWM functionality. Using these pins, the UCD9090A offers support for margining, and general-purpose PWM functions.

Specific power states can be achieved using the Pin-Selected Rail States feature. This feature allows with the use of up to 3 GPIs to enable and disable any rail. This is useful for implementing system low-power modes and the Advanced Configuration and Power Interface (ACPI) specification that is used for hardware devices.

The TI Fusion Digital Power™ designer software is provided for device configuration. This PC-based graphical user interface (GUI) offers an intuitive interface for configuring, storing, and monitoring all system operating parameters.

Features

  • Monitor and Sequence 10 Voltage Rails
    • All Rails Sampled Every 400 µs
    • 12-bit ADC with 2.5-V, 0.5% Internal VREF
    • Sequence Based on Time, Rail and Pin Dependencies
    • Four Programmable Undervoltage and Overvoltage Thresholds per Monitor
  • Nonvolatile Error and Peak-Value Logging per Monitor (up to 26 Fault Detail Entries)
  • Closed-Loop Margining for 10 Rails
    • Margin Output Adjusts Rail Voltage to Match User-Defined Margin Thresholds
  • Programmable Watchdog Timer and System Reset
  • Flexible Digital I/O Configuration
  • Response and Monitor to GPI-Triggered Fault
  • Easily Cascade multiple Power Sequencers and Take Coordinated Fault Responses
  • Pin-Selected Rail States
  • Cascading Multiple Devices
  • Multiphase PWM Clock Generator
    • Clock Frequencies From 15.259 kHz to
      125 MHz
    • Capability to Configure Independent Clock Outputs for Synchronizing Switch-Mode Power Supplies
  • JTAG and I2C/SMBus/PMBus™ Interfaces

View more

Parametrics Compare all products in Sequencers

 
Number of supplies monitored
VCC (Min) (V)
VCC (Max) (V)
Iq (Typ) (uA)
Time Delay (ms)
Number of sequenced outputs
Rating
Package Group
Package size: mm2:W x L (PKG)
UCD9090A UCD90120A UCD90124A UCD90160A UCD90320
10     13     12     16     32    
3     3     3     3     3.15    
3.6     3.6     3.6     3.6     3.63    
50000     50000     50000     50000     31400    
Programmable     Programmable     Programmable     Programmable     Programmable    
10     12     12     16     32    
Catalog     Catalog     Catalog     Catalog     Catalog    
VQFN | 48     VQFN | 64     VQFN | 64     VQFN | 64     NFBGA | 169    
48VQFN: 49 mm2: 7 x 7 (VQFN | 48)     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)     169NFBGA: 144 mm2: 12 x 12 (NFBGA | 169)