ULN2003A High-Voltage, High-Current Darlington Transistor Arrays | TI.com

ULN2003A (ACTIVE) High-Voltage, High-Current Darlington Transistor Arrays

 

Recommended alternative parts

  • TPL7407L  -  Better power efficiency, lower leakage and operating temperature range up to 125C

Description

The ULx200xA devices are high-voltage, high-current Darlington transistor arrays. Each consists of seven NPN Darlington pairs that feature high-voltage outputs with common-cathode clamp diodes for switching inductive loads.

The collector-current rating of a single Darlington pair is 500 mA. The Darlington pairs can be paralleled for higher current capability. Applications include relay drivers, hammer drivers, lamp drivers, display drivers (LED and gas discharge), line drivers, and logic buffers. For 100-V (otherwise interchangeable) versions of the ULx2003A devices, see the SLRS023 data sheet for the SN75468 and SN75469 devices.

The ULN2002A device is designed specifically for use with 14-V to 25-V PMOS devices. Each input of this device has a Zener diode and resistor in series to control the input current to a safe limit. The ULx2003A devices have a 2.7-kΩ series base resistor for each Darlington pair for operation directly with TTL or 5-V CMOS devices.

The ULx2004A devices have a 10.5-kΩ series base resistor to allow operation directly from CMOS devices that use supply voltages of 6 V to 15 V. The required input current of the ULx2004A device is below that of the ULx2003A devices, and the required voltage is less than that required by the ULN2002A device.

Features

  • 500-mA-Rated Collector Current (Single Output)
  • High-Voltage Outputs: 50 V
  • Output Clamp Diodes
  • Inputs Compatible With Various Types of Logic
  • Relay-Driver Applications

Parametrics

Compare all products in Low-side switches Email Download to Excel
Part number Order Drivers per package Switching voltage (Max) (V) Output voltage (Max) (V) Peak output current (mA) Delay time (Typ) (ns) Input compatibility Vol @ lowest spec current (Typ) (mV) Iout/ch (Max) (mA) Iout_off (Typ) (uA) Rating Package Group Package size: mm2:W x L (PKG)
ULN2003A Order now 7     50     50     500     250     CMOS
TTL    
900     500     50     Catalog     PDIP | 16
SOIC | 16
SO | 16
TSSOP | 16    
See datasheet (PDIP)
16SO: 80 mm2: 7.8 x 10.2 (SO | 16)
16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)    
TPL7407LA Order now 7     32     30     500     250     CMOS
TTL    
210     600     0.01     Catalog     SOIC | 16
TSSOP | 16    
16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)    
TPL7407LA-Q1 Order now 7     32     30     500     250     CMOS
TTL    
210     600     0.01     Automotive     TSSOP | 16     16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)    
ULN2803A Samples not available 8     50     50     500     130     CMOS
TTL    
900     500     50     Catalog     SOIC | 18     18SOIC: 119 mm2: 10.3 x 11.55 (SOIC | 18)    
ULQ2003A-Q1 Order now 7     50     50     500     1000     CMOS
TTL    
900     500     100     Automotive     SOIC | 16
TSSOP | 16    
16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)