ULN2003A
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
50-V, 7-ch darlington transistor array, -20C to 70C

 

Design kits & evaluation modules (2)

Reference designs

Configurable Stepper Driver for HVAC Louver and Motor Control Reference Design

This reference design provides a flexible stepper motor system designed to drive up to two stepper motors, or 8 peripherals, while reducing the number of GPIOs needed from the host controller reducing overall cost. The system is suitable for applications requiring stepper motors or coils up to 50V (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
ULN2003A Download Download
Download Download
Download -
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.