ULQ2003A-Q1 Automotive Catalog High-Voltage High-Current Darlington Transistor Array | TI.com

ULQ2003A-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive Catalog High-Voltage High-Current Darlington Transistor Array

 

Description

The ULQ200xA-Q1 devices are high-voltage high-current Darlington transistor arrays. Each consists of seven npn Darlington pairs that feature high-voltage outputs with common-cathode clamp diodes for switching inductive loads. The collector-current rating of a single Darlington pair is 500 mA. The Darlington pairs can be paralleled for higher current capability.

The ULQ2003A-Q1 has a 2.7-kΩ series base resistor for each Darlington pair, for operation directly with TTL or 5-V CMOS devices. The ULQ2004A-Q1 has a 10.5-kΩ series base resistor to allow operation directly from CMOS devices that use supply voltages of 6 V to 15 V. The required input current of the ULQ2004A-Q1 is below that of the ULQ2003A-Q1.

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • 500-mA-Rated Collector Current (Single Output)
  • High-Voltage Outputs: 50 V
  • Output Clamp Diodes
  • Inputs Compatible With Various Types of Logic
  • Relay-Driver Applications

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Low-side switches Email Download to Excel
Part number Order Drivers per package Switching voltage (Max) (V) Output voltage (Max) (V) Peak output current (mA) Delay time (Typ) (ns) Input compatibility Vol @ lowest spec current (Typ) (mV) Iout/ch (Max) (mA) Iout_off (Typ) (uA) Rating Package Group Package size: mm2:W x L (PKG)
ULQ2003A-Q1 Order now 7     50     50     500     1000     CMOS
TTL    
900     500     100     Automotive     SOIC | 16
TSSOP | 16    
16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)    
TPL7407LA Order now 7     32     30     500     250     CMOS
TTL    
210     600     0.01     Catalog     SOIC | 16
TSSOP | 16    
16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)    
TPL7407LA-Q1 Order now 7     32     30     500     250     CMOS
TTL    
210     600     0.01     Automotive     TSSOP | 16     16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)    
ULN2003A Order now 7     50     50     500     250     CMOS
TTL    
900     500     50     Catalog     PDIP | 16
SOIC | 16
SO | 16
TSSOP | 16    
16PDIP: 181 mm2: 9.4 x 19.3 (PDIP | 16)
16SO: 80 mm2: 7.8 x 10.2 (SO | 16)
16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)    
ULN2803A Samples not available 8     50     50     500     130     CMOS
TTL    
900     500     50     Catalog     SOIC | 18     18SOIC: 119 mm2: 10.3 x 11.55 (SOIC | 18)